Zero Gecko Starter Kit with Weather Station Demo

SLSTK3201A

The new SLSTK3201A contains both the EFM32™ Zero Gecko Starter Kit and sensor expansion board. The expansion board contains Silicon Labs’ Si7013 Relative Humidity and Temperature SensorSi1147 Proximity/UV/Ambient Light Sensor, and all IR LEDs and optomechanical components necessary for development of gesture and proximity applications.

The SLSTK3201A is fully supported within Simplicity Studio for fast prototyping and development. A complete weather station application demonstrates relative humidity, temperature and/or UV index measurements and 2D gesture control. Source code is provided within Simplicity Studio, which allows developers to get up and running quickly with their own designs.

Add to Cart $39.99

The Zero Gecko Starter Kit Features

Zero Gecko Starter Kit Resources

SLSTK3201A User Guide

Read Now

Simplicity Studio

Source code is provided as a software example within Simplicity Studio

Download Now

Watch Video

Si701x/2x Relative Humidity Temperature SoC

The new family of relative humidity (RH) and temperature sensors that simplify RH sensing designs while providing industry-leading power efficiency and ease of use.