Sensor Software Tools 



Optical Sensor Software Tools 

Software Version Description
Si115x Programmer’s Toolkit Development Software 3.6 The Si115x Programmer’s Toolkit contains a software API and a comprehensive suite of sample source code and utilities for Silicon Labs’ Si1153, and Si1133 optical sensors.
Not compatible with the biometric sensors Si1143-AAGX and Si1144-AAGX
UVIrSlider2EK Demo 1.01 UVIrSlider2EK Evaluation Board Demo Software

Si114x Programmer's Toolkit

The Si114x Programmer’s Toolkit contains a software API and a comprehensive suite of sample source code and utilities for Silicon Labs’ Si1132 and Si114x Optical Sensors.

Software API

The Si114x Programmer’s Toolkit API enables rapid development of Si114x software in a PC environment using Silicon Labs’ Si114x evaluation boards. By emulating an I2C interface over USB, the Si114x Programmer’s Toolkit API allows source code to be developed on a PC and then migrated quickly and easily to an MCU environment once target hardware is available. Either commercially-available or free PC-based C compilers can be used for software development with the Si114x Programmer’s Toolkit API.

The Si114x Programmer’s Toolkit API also includes the Si114x Waveform Viewer Application. This tool runs in conjunction with user applications to display and debug the measurements taken from the Si114x evaluation board.

 

Command Line Utilities

For evaluation of Si114x Optical Sensors without the need to develop and compile source code, a flexible set of command line utilities is also provided with the Si114x Programmer’s Toolkit. These utilities can be used to configure and read samples from Si114x evaluation boards. For automated configuration and scripting, the command line utilities can be embedded into .bat files.

 

Sample Source Code

For faster application development, the Si114x Programmers’ Toolkit contains example source code for each Si114x evaluation board and for each of the command line utilities. Developers can get started quickly by using the Si114x example source code and then tailoring it to their needs.   

 

Si1132 and Si114x UVIrSlider Demo

The UVIrSlider software contains a UV Index demo, an IrSlider demo, and the UDP Waveform viewer. The UV Index demo displays both the full 11 point UV Index and the consumer 5 level sun exposure. The IrSlider demo tracks the movement of your hand over the 8 LEDs on the board using proximity to sense the position of your hand. The IRSLIDER demo can detect left, right, and pause hand gestures to blink or hold lights. The UDP Waveform Viewer allows users to see real-time infrared proximity and ambient light measurements from the Si114x in a graphical form.



Humidity and Temperature Sensor Software Tools 

Software Version Description
Si7013USB-DONGLE GUI Software for all Si70xx devices 4.0.0 GUI software files for the Si7013USB-DONGLE. Supports all Si70xx devices.
Si70xx Linux Driver Code 3.0 Driver to support the Si70xx as part of the lm-sensors framework. The lm-sensors project is an open-source effort to provide essential tools for monitoring the hardware health of Linux systems containing various hardware sensors. These tools include kernel drivers and a user-space library.
Si7013EVB-UDP Software 1.0 Software files for the Si7013EVB-UDP including User's Guide's, Si7013 Demo Software, Data Logger, GUI and Source Code, Flash Utility Software, PCB Design Files and Designer's Guide.
Si7013EVB-UDP-F960 Software 1.0 Software files for the Si7013EVB-UDP including User's Guide, Si7013 Demo Software, Data Logger, GUI and Source Code, Flash Utility Software, PCB Design Files and Designer's Guide.
Si7013EVB-UDP-M3L1 Software 1.0 Software files for the Si7013EVB-M3L1 including User's Guide, Si7013 Demo Software, Data Logger, GUI and Source Code, Flash Utility Software, PCB Design Files and Designer's Guide.

Multi-Sensor Software Tools 

Software Version Description
Sensor Puck 1.0 Source code for the EFM32G on the Sensor-Puck
Biometric-EXP-EVB Source Code

SLSTK3201A Source Code
  These multi-sensor evaluation and demo kits are fully supported by Simplicity Studio. Download Simplicity Studio software package to access software tools, drivers and software examples.