Features
  • USB 2.0 compliant, full-speed (12 Mbps)
  • No external crystal required
  • Up to 1024 Bytes of EEPROM or OTP ROM
  • User-programmable custom Baud rates
  • Supports all modem interface signals
  • Baud Rates: up to 2 Mbps
  • Industrial temperature –40 to +85 °C

Getting Started with USB to UART Bridge Evaluation

 

USB to UART Evaluation Kits

The easiest way to begin development with the Classic USB to UART devices is with the USB to UART evaluation kits.

View Kits

More Tools and Resources

Program and Configure
Download the latest version of Simplicity Studio and use Xpress configurator progamming tool for configuration, programming, and customization.

Devices
Part NumberData SheetEval KitDig I/O PinsOtherPackage TypePackage SizeOrder Part NumberInternal OscillatorCommunicationsEEPROMFIFOShort Description
CP2101
Buy
| Sample

VREGQFN285x5 mmCP2101-GMYesUSB to UART Bridge5121 kBUSB to UART Bridge QFN28
CP2102
Buy
| Sample

CP2102EKVREGQFN285x5 mmCP2102-GMYesUSB to UART Bridge10241 kBUSB to UART Bridge QFN28
CP2103
Buy
| Sample

CP2103EK4RS485; VREGQFN285x5 mmCP2103-GMYesUSB to UART Bridge10241 kBUSB to UART Bridge QFN28
CP2104
Buy
| Sample

CP2104EK4RS485; Split VDDIO; VREGQFN244x4 mmCP2104-F03-GMYesUART to UART Bridge10241152 BUSB to UART Bridge QFN24
CP2105
Buy
| Sample

CP2105EK5RS485; Split VDDIO; VREGQFN244x4 mmCP2105-F01-GMYesUSB to Dual UART Bridge296608 BUSB to Dual UART Bridge QFN24
CP2108
Buy
| Sample

CP2108EK16RS485QFN649x9 mmCP2108-B02-GMYesUSB to Quad UART Bridge10241536 BUSB to Quad UART Bridge QFN64
CP2109
Buy
| Sample

CP2102EKVREGQFN285x5 mmCP2109-A01-GMYesUART to UART Bridge10241 kBUSB to UART Bridge QFN28
CP2110-F01-GM
Buy
| Sample

CP2110EK10RS485; Split VDDIO; VREGQFN244x4 mmCP2110-F01-GMYesHID USB to UART Bridge343960 BHID USB to UART Bridge QFN24
CP2110-F02-GM1
Buy
| Sample

CP2110EK10RS485; Split VDDIO; VREGQFN285x5 mmCP2110-F02-GM1YesHID USB to UART Bridge343960 BHID USB to UART Bridge QFN28
CP2112
Buy
| Sample

CP2112EK8VREGQFN244x4 mmCP2112-F02-GMYesHID USB to SMBus/I2C Bridge194512 BHID USB to SMBUS Bridge QFN24
CP2114
Buy
| Sample

CP2114EK12VREGQFN325x5 mmCP2114-B02-GMYesUSB Audio to I2S Audio Bridge352512 BUSB to I2S Audio Bridge QFN32
CP2130
Buy
| Sample

CP2130EK11Split VDDIO; VREGQFN244x4 mmCP2130-F01-GMYesUSB to SPI Bridge348320 BUSB to SPI Bridge QFN24