Find the Right Classic USB Bridge Device Select Columns
| Part Number | Dig I/O Pins | Package Type | Package Size (mm) | Internal Oscillator | Communications | EEPROM | FIFO | Interface |
|---|---|---|---|---|---|---|---|---|
| 0 | QFN28 | 5x5 | No | USB to UART Bridge | 1024 | 1024 | USB to UART Bridge — | |
| 4 | QFN28 | 5x5 | No | USB to UART Bridge | 1024 | 1024 | USB to UART Bridge — | |
| 4 | QFN24 | 4x4 | No | UART to UART Bridge | 1024 | 1152 | UART to UART Bridge — | |
| 5 | QFN24 | 4x4 | No | USB to Dual UART Bridge | 296 | 608 | USB to Dual UART Bridge — | |
| 16 | QFN64 | 9x9 | No | USB to Quad UART Bridge | 1024 | 1536 | USB to Quad UART Bridge — | |
| 10 | QFN24 | 4x4 | No | HID USB to UART Bridge | 343 | 960 | HID USB to UART Bridge — | |
| 10 | QFN28 | 5x5 | No | HID USB to UART Bridge | 343 | 960 | HID USB to UART Bridge — | |
| 8 | QFN24 | 4x4 | No | HID USB to SMBus/I2C Bridge | 194 | 512 | HID USB to SMBus/I2C Bridge — |
Sort A -> Z
Sort Z -> A
Filter by values...