USB Connectivity Bridges

Silicon Labs offers several single-chip connectivity bridge solutions to support USB to serial protocols as well as specialized bridges for human interface device (HID) class and touch screen applications.

  • Easily implement USB in your designs
  • Pre-programmed with all the necessary USB software
  • No need to be familiar with the USB specification
  • Seamless compatibility with most operating systems
  • Evaluation kits available to support your design

 

Find out how to add USB connectivity to applications using legacy serial connections.

Download the USB Design Considerations white paper

Download the Silicon Labs’ USB Simplified white paper

Download USB Connectivity Bridges Solutions Guide


USB Connectivity Bridge Products

Part # Description RAM* Package Eval/Dev Kit
CP210x USB to UART Bridge 1152 QFN24 CP210xEK
CP2110 HID USB to UART Bridge 960 QFN24
QFN28
CP2110EK
CP2112 HID USB to SMBus/I2C Bridge 512 QFN24 CP2112EK
CP2501 Touch Screen USB Bridge 4352 QFN32 CP2501DK

*Denotes maximum family value


USB Bridge Design Resources