USB to SPI Bridge

The CP2130 is a highly-integrated USB-to-SPI bridge controller providing a simple solution for bridging a Universal Serial Bus (USB) host to a Serial Peripheral Interface (SPI) bus using a minimum of components and PCB space. The CP2130 includes a USB 2.0 full-speed controller, USB transceiver, oscillator, one-time programmable (OTP) ROM and a SPI controller in a compact 4 mm x 4 mm QFN24 package.
 
 

Features

  • Single-Chip USB-to-SPI Bridge
    • Integrated clock; no external crystal required
    • Integrated USB transceiver; no external resistors required
    • Integrated 348 Byte one-time programmable ROM for product customization
    • On-chip power-on reset circuit
    • On-chip voltage regulator: 3.45 V output
    • Uses USB Bulk Mode transactions for high throughput
      • Configurable priority for reads and writes
  • SPI Controller
    • 3 or 4-wire master mode operation
    • Configurable clock rate
      • 12 MHz, 6 MHz, 3 MHz, 1.5 MHz, 750 kHz, 375 kHz, 187.5 kHz, 93.75 kHz
    • Clock phase and polarity control
    • Chip select mode and toggle
    • Programmable SPI delay (post-assert, inter-byte, predeassert)
  • 11 Configurable GPIO Pins with Alternate Functions
    • Usable as inputs, open-drain outputs, or push-pull outputs
    • Up to 11 chip select outputs
    • Ready-to-read pin allows for external signal to trigger SPI read operations
    • Ability to count edges or pulses using the Event Counter
    • Up to 11 USB remote wakeup sources
    • SPI activity indication (toggles to indicate SPI activity)
    • Configurable clock output (93.75 kHz to 24 MHz)
 
 

Applications

Documentation

Expand AllCollapse All

Data Sheet (1)

DescriptionVersionUpdatedSize
CP2130 Single-Chip USB-to-SPI Bridge
0.71/30/2014

User Guides (1)

DescriptionVersionUpdatedSize
CP2130-EK User Guide
0.211/25/2013

Quick Start Guide (1)

DescriptionVersionUpdatedSize
CP2130-EK Quick Start Guide
0.211/25/2013

Application Notes (6)

Product Matrix
Zoom
Part NumberDatasheetOtherPackage TypePackage SizeEval KitDig I/O PinsInternal OscillatorCommunicationsEEPROMFIFO
CP2130
Buy
Sample

Split VDDIO; VREGQFN244x4 mmCP2130EK
11YesUSB to SPI Bridge348320 B

    Overview

    Product Matrix

    Documentation

    Tools

    Education

    Technology

    More Info