USBXpress® Development Tools

The USBXpress® development kit provides a complete host and device software solution for interfacing CP210x USB to UART bridge and C8051F32x/34x/38x and C8051T62x.T32x USB microcontroller devices to the Universal Serial Bus (USB).

Silicon Labs makes USB easy!

  • No USB protocol or host device driver expertise required
  • Development kit includes everything you need to get started:
    • Windows device drivers
    • INF driver installation files
    • Host API - host function library provided in Windows Dynamic Link Library (DLL) format
    • Device API - device firmware interface function library
  • Keil 8051 tool chain available for download (required to use device firmware library)

 

 

Download USBXpress Software

Download for Windows 2000/XP/Server2003/Vista/Win7 (v3.5.1)

 

Download for Windows 98SE (v2.42)

 

Download for WinCE

 

Platform support is listed in the Revision History file. If your platform is not listed, contact MCU Development Tools Support for a special build.