Si826x ISOdriver Isolated Gate Drivers

The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular gate drive optocouplers. The devices are ideal for driving power MOSFETs and IGBTs used in a wide variety of inverter and motor control applications. The Si826x isolated gate drivers utilize Silicon Labs' proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching and superior common-mode rejection compared to opto-drivers.
 
 

Features

  • Pin-compatible, drop-in upgrades for popular high speed opto-coupled gate drivers
  • Low power diode emulator simplifies design-in process
  • 0.6 and 4.0 Amp peak output drive current
  • Rail-to-rail output voltage
  • Performance and reliability advantages vs. opto-drivers
    • Resistant to temperature and age
    • 10x lower FIT rate for longer service life
    • 14x tighter part-to-part matching
    • Higher common-mode transient immunity: >50 kV/μs typical
  • Robust protection features
    • Multiple UVLO ordering options (5, 8, and 12 V) with hysteresis
  • 60 ns propagation delay, independent of input drive current
  • Wide VDD range: 5 to 30 V
  • 3.75 and 5 kV reinforced isolation
    • UL, CSA, VDE
  • AEC-Q100 qualified
  • –40 to +125 °C extended operating temperature
  • RoHS-compliant packages
 
 

Applications

Documentation

Expand AllCollapse All

Data Sheet (1)

DescriptionVersionUpdatedSize
Si826x: 5 kV LED Emulator Input, 4.0 A Isolated Gate Drivers
1.35/13/2015

User Guides (1)

DescriptionVersionUpdatedSize
Si826x-EVB User's Guide
0.14/22/2013

Application Notes (1)

White Papers (1)

PCN (1)

DescriptionVersionUpdatedSize
PB #1412172: MSL upgrade to 2A for PK0466

Evaluation Kits

Product Matrix
Zoom
Part NumberDatasheetIsolation Rating (Output-Output, Vdc)Overlap Protection & Dead Time ControlAEC-Q100Package TypeTemperature RangeDriver SupplyInput SupplyPeak Output CurrentEval KitOutput ConfigurationInput TypeMaximum Propagation DelayUVLO VoltageIsolation Rating (Input-Output)10kV surge
Si8261AAC-IP
NoYesGW DIP8-40 to 125 °C5 - 300.6Si826xDIP8-KIT
Single DriverLED emulator605 V3.75Yes
Si8261AAC-IS
NoYesSOIC8-40 to 125 °C5 - 300.6Si826xSOIC8-KIT
Single DriverLED emulator605 V3.75Yes
Si8261AAD-IM
NoYesLGA8-40 to 125 °C5 - 300.6Si826xLGA8-KIT
Single DriverLED emulator605 V5Yes
Si8261AAD-IS
NoYesWB SO6-40 to 125 °C5 - 300.6Si826xSDIP6-KIT
Single DriverLED emulator605 V5Yes
Si8261ABC-IP
NoYesGW DIP8-40 to 125 °C5 - 300.6Si826xDIP8-KIT
Single DriverLED emulator608 V3.75Yes
Si8261ABC-IS
NoYesSOIC8-40 to 125 °C5 - 300.6Si826xSOIC8-KIT
Single DriverLED emulator608 V3.75Yes
Si8261ABD-IM
NoYesLGA8-40 to 125 °C5 - 300.6Si826xLGA8-KIT
Single DriverLED emulator608 V5Yes
Si8261ABD-IS
NoYesWB SO6-40 to 125 °C5 - 300.6Si826xSDIP6-KIT
Single DriverLED emulator608 V5Yes
Si8261ACC-IP
Buy
Sample

NoYesGW DIP8-40 to 125 °C5 - 300.6Si826xDIP8-KIT
Single DriverLED emulator6012 V3.75Yes
Si8261ACC-IS
Buy
Sample

NoYesSOIC8-40 to 125 °C5 - 300.6Si826xSOIC8-KIT
Single DriverLED emulator6012 V3.75Yes
Si8261ACD-IM
Buy
Sample

NoYesLGA8-40 to 125 °C5 - 300.6Si826xLGA8-KIT
Single DriverLED emulator6012 V5Yes
Si8261ACD-IS
Buy
Sample

NoYesWB SO6-40 to 125 °C5 - 300.6Si826xSDIP6-KIT
Single DriverLED emulator6012 V5Yes
Si8261BAC-IP
NoYesGW DIP8-40 to 125 °C5 - 304.0Si826xDIP8-KIT
Single DriverLED emulator605 V3.75Yes
Si8261BAC-IS
NoYesSOIC8-40 to 125 °C5 - 304.0Si826xSOIC8-KIT
Single DriverLED emulator605 V3.75Yes
Si8261BAD-IM
NoYesLGA8-40 to 125 °C5 - 304.0Si826xLGA8-KIT
Single DriverLED emulator605 V5Yes
Si8261BAD-IS
NoYesWB SO6-40 to 125 °C5 - 304.0Si826xSDIP6-KIT
Single DriverLED emulator605 V5Yes
Si8261BBC-IP
NoYesGW DIP8-40 to 125 °C5 - 304.0Si826xDIP8-KIT
Single DriverLED emulator608 V3.75Yes
Si8261BBC-IS
NoYesSOIC8-40 to 125 °C5 - 304.0Si826xSOIC8-KIT
Single DriverLED emulator608 V3.75Yes
Si8261BBD-IM
NoYesLGA8-40 to 125 °C5 - 304.0Si826xLGA8-KIT
Single DriverLED emulator608 V5Yes
Si8261BBD-IS
NoYesWB SO6-40 to 125 °C5 - 304.0Si826xSDIP6-KIT
Single DriverLED emulator608 V5Yes
Si8261BCC-IP
Buy
Sample

NoYesGW DIP8-40 to 125 °C5 - 304.0Si826xDIP8-KIT
Single DriverLED emulator6012 V3.75Yes
Si8261BCC-IS
Buy
Sample

NoYesSOIC8-40 to 125 °C5 - 304.0Si826xSOIC8-KIT
Single DriverLED emulator6012 V3.75Yes
Si8261BCD-IM
Buy
Sample

NoYesLGA8-40 to 125 °C5 - 304.0Si826xLGA8-KIT
Single DriverLED emulator6012 V5Yes
Si8261BCD-IS
Buy
Sample

NoYesWB SO6-40 to 125 °C5 - 304.0Si826xSDIP6-KIT
Single DriverLED emulator6012 V5Yes
    While the input circuit mimics the characteristics of an LED, less drive current is required, resulting in higher efficiency. Propagation delay time is independent of input drive current, resulting in consistently short propagation times, tighter unit-to-unit variation, and greater input circuit design flexibility. As a result, the Si826x series offers longer service life and dramatically higher reliability compared to optocoupled gate drivers. Package options include the SO8, DIP8, LGA8 and SDIP6.

    Overview

    Product Matrix

    Documentation

    Tools

    Education

    Technology

    More Info