​Si3452/53 PSE Quad port PoE/PoE+ PSE Controller

Bookmark and Share
Si3452 Quad Port PoE+ PSE Controller Block Diagram

The Si3452 is an IEEE 802.3at™ (D4.2) compliant, quad-port power over Ethernet (PoE) controller for power sourcing equipment (PSE). The Si3452 PoE PSE solution is intended for use in endpoint (switch) or midspans designed to deliver power to PoE PDs, such as multi-radio wireless access points, VoIP phones, pan-tilt-zoom (PTZ) video surveillance cameras, Point-of-sale terminals, and industrial automation equipment.

The PoE PSE solution is the industry’s most energy-efficient, quad-port PoE PSE controller. This device supports PoE PSE systems complying with IEEE’s existing 15 W per port PoE standard, as well as the recently-ratified, 30 W per port “PoE+” standard. For proprietary applications, higher power levels to 40 W per port are supported.

More...

 

Features

  • Quad port PoE / PoE+ PSE controller
  • IEEE 802.3at™ compliant
  • Programmable current limits for PoE (15.4 W) and PoE+ (30 W, Class 4)
  • Supports proprietary applications up to 40 W per port
  • Integrated, low on-resistance power FETs (0.3 Ω) with current-sense circuitry
  • Integrated transient voltage surge suppressors
  • Proprietary “V3” 3-point detection algorithm
  • Supports 1-Event and 2-Event classification
  • Choice of disconnect algorithms:
  • Proprietary “dV/dt disconnect” (Si3452)
  • Embedded MCU enables real-time monitoring of port current and voltage
  • Power policing support
  • Comprehensive fault protection circuitry
  • Supply UVLO
  • Output current limit and short circuit protection
  • Foldback current limiting
  • Dual-threshold thermal overload
  • Fault source reporting for intelligent port management
  • Extended commercial (–10 to 85 °C) and industrial (–40 to 85 °C) operating temperatures
  • 6×6 mm, 40-pin QFN
  • RoHS-compliant
  • UNH Interoperability Lab test reports
 

Applications

  • Endpoints (switches)
  • Midspans (power injectors)
  • High-power PoE systems:
    • Pan/Tilt/Zoom cameras
    • IEEE 802.11n WAPs
    • Multi-radio WAPs
    • Security and RFID systems
  • Industrial automation
  • Networked audio
  • IP phone Systems
  • MAN WAPs
  • WiMAX systems
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (5)

Document NameDescriptionVersionLast Updated
Si3452.pdf
Si3452 Data Sheet1.28/31/2011
Si3453.pdf
Si3453 Data Sheet1.28/31/2011
Si3480.pdf
Si3480 Data Sheet1.010/18/2010
Si3482.pdf
Si34820.110/18/2010
Si3500.pdf
Si3500 Data Sheet1.111/4/2009

User Guides (4)

Document NameDescriptionVersionLast Updated
Si3452MS8-KIT.pdf
Si3452MS8-KIT User's Guide0.51/22/2011
Si3452PMGUI-UG.pdf
Si3452PMGUI User's Guide0.210/8/2010
Si3480MS8-KIT.pdf
Si3480MS8-KIT User's Guide0.210/18/2010
Si3482_Smart_PSE-24-KIT.pdf
Si3482_Smart_PSE-24-KIT User's Guide0.210/18/2010

Application Notes (1)

Document NameDescriptionVersionLast Updated
AN380.pdf
AN380: Robust Electrical Surge Immunity for PoE PSEs through Integrated Protection0.211/4/2009

White Papers (2)

Document NameDescriptionVersionLast Updated
Integrating-FETs-for-Power-over-Ethernet-Applications.pdf
Integrating FETs for Power over Ethernet Applications
Integrating FETs for Power over Ethernet Applications.pdf
Integrating FETs for Power over Ethernet Applications

Miscellaneous (1)

Document NameDescriptionVersionLast Updated
Si3452MS8_UNHReports.zip
Si3452MS8 UNH Reports

PCN (6)

Document NameDescriptionVersionLast Updated
1105201 Si3452 Si3453 Shipment Media Change Std.pdf
1105201 Si3452 Si3453 Shipment Media Change Std
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1201111 Si3452 Si3453 Firmware Revision Std.pdf
1201111 Si3452 Si3453 Firmware Revision Std
1104011-Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery.pdf
Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery
1007192.pdf
Si3452, Si3453 Package Temp Range Improvement-Std
1012281.pdf
Si3452/Si3453 Datasheet Rev 1.2 Std
Bookmark and Share
Bookmark and Share

Product Matrix


Part Number Available DocumentsTemperature RangeDescriptionMaximum Output PowerPackage
Si3452A-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE; Auto; dV/dt40 W40-pin QFN
Si3452A-B01-IMBuyData Sheet
-40 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE; Auto; dV/dt40 W40-pin QFN
Si3452-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE; Shutdown; dV/dt40 W 40-pin QFN
Si3452-B01-IMBuyData Sheet
-40 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE; Shutdown; dV/dt40 W40-pin QFN
Si3452B-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: B; PoE; Auto; dV/dt40 W40-pin QFN
Si3452C-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE+; Auto; dV/dt40 W40-pin QFN
Si3452D-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: B; PoE+; Auto; dV/dt40 W40-pin QFN
Si3453A-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE; Auto; DC40 W40-pin QFN
Si3453-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE; Shutdown; DC40 W40-pin QFN
Si3453B-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: B; PoE; Auto; DC40 W40-pin QFN
Si3453C-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: A; PoE+; Auto; DC40 W40-pin QFN
Si3453D-B01-GMBuyData Sheet
-10 to 85ºCQuad PoE+ PSE Controller; Alt: B; PoE+; Auto; DC40 W40-pin QFN
Si3480Data Sheet
-40 to 85 °C8-port power management controller30 W24-pin QFN
Si3482Data Sheet
-40 to 85 °C48-port power management controller30 W24-pin QFN
Si3500-A-GMBuyData Sheet
-40 to 85ºCHigh Voltage DC-DC Controller (-42 to -57 V input range)17 W20-pin QFN
Bookmark and Share

The Si3452/53 controllers enable each port’s power supply voltage and current to be measured and monitored in real-time and accessed via the Si3452’s industry-standard I2C interface, enabling sophisticated system-level power management and easing compliance with emerging energy efficient Ethernet standards.

Accelerating time-to-market, the Si3452 is part of a complete PoE PSE chipset which includes Si840x I2C isolators, the Si3500 high voltage DC-DC controller, comprehensive reference designs and the PSE power manager portfolio for rapid integration with popular Ethernet switch chipsets. A comprehensive 8-port midspan reference design kit(Si3452MS8-KIT) includes a complete schematic, layout files and bill-of-materials (BOM) as well as an 8-port power management reference design based on the hardware-configured Si3480 (Si3480MS8-KIT) and a 24-port power manager reference design based on the GUI-configured Si3482 (SMARTPSE24-KIT).

Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Product Pricing and Availability

Power over Ethernet (PoE)