Power Over Ethernet (PoE) Power Management ICs

Bookmark and Share

Efficient, intelligent and cost-effective balancing of powered device (PD) loads is a critical design consideration for multi-port PoE equipment.  Complementing Silicon Labs’ popular Si3452 PSE controllers, Silicon Labs’ PoE power management ICs provide an easy-to-use, energy-efficient and small-footprint solution for streamlining power delivery in managed and unmanaged switches and routers, iPBXs, IP-based security systems, set-top boxes and power injectors.

Silicon Labs’ Si348x power management ICs take advantage of the real-time voltage and current monitoring capabilities of the Si3452 PoE controller to apply active power management based on actual consumption, enhancing the efficient use of switch ports beyond simple classification schemes.

Silicon Labs offers a complete suite of development tools including a graphical user interface (GUI)-based software development tool to enable quick evaluation and design with the Si348x ICs and companion Si3452 devices. The Si3480MS8-KIT development kit implements an 8-port midspan power injector with an intelligent power management LED display, enabling detailed evaluation of the Si3452 in conjunction with the Si3480 8-port power manager. The 24-port SmartPSE24-KIT power management evaluation kit supports SPI or UART-based interfaces and includes comprehensive power management functions to simplify designing with the Si3482 IC.​

 

Features

  • Enables use of a smaller power supply for up to 48-port PoE systems
  • Operates without the need for a host for unmanaged operation
  • Supports classification-based and LLDP power negotiation
  • Supports individual port priority and port configuration
  • Fully-compliant with IEEE 802.3 clause 33 for PoE including the 802.3at amendment for higher power (30 W, category 2 ports)
  • LED indication of port status and overall power consumption
  • Pin-selectable SPI or UART interface and UART data rate
  • Pin programmable for overall power supply capacity, port power level, port priority, and detection timing
  • 20- or 24-pin QFN, 4x4 mm PCB footprint; RoHS complaint
  • Extended operating temperature range (–40 to +85 °C)
 

Applications

  • Managed and unmanaged switches and routers 48 ports and below
  • Supports high-power PDs, such as:
    • Pan/tilt/zoom security cameras
    • 802.11n WAPs
    • Multi-band, multi-radio WAPs
  • IP phone systems and iPBXs
  • Industrial automation systems
  • Security and RFID systems
  • Power injectors
  • Networked audio
  • Metropolitan area networked WAPs, cameras, and sensors WiMAX, ASN/BTS, and CPE/ODU systems

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (2)

Document NameDescriptionVersionLast Updated
Si3480.pdf
Si3480 Data Sheet1.010/18/2010
Si3482.pdf
Si34820.110/18/2010

User Guides (2)

Document NameDescriptionVersionLast Updated
Si3480MS8-KIT.pdf
Si3480MS8-KIT User's Guide0.210/18/2010
Si3482_Smart_PSE-24-KIT.pdf
Si3482_Smart_PSE-24-KIT User's Guide0.35/15/2012

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std

Product Matrix


Part Number Available DocumentsTemperature RangeDescriptionMaximum Output PowerPackage
Si3480Data Sheet
-40 to 85 °C8-port power management controller30 W24-pin QFN
Si3482Data Sheet
-40 to 85 °C48-port power management controller30 W24-pin QFN

Overview

Documentation

Tools

Product Matrix

Education

More Info

Product Pricing and Availability

Power over Ethernet (PoE)