Mixed-signal Intelligent Sensor Solutions
Silicon Labs' proximity and ambient light sensor products enable sophisticated user interfaces, and improve human-machine interaction. Environmental sensors detect changes in the environment, such as temperature and humidity.
Infrared Sensors
The QuickSense Si11xx family is the industry's most sensitive active infrared proximity sensors, enabling innovative touchless human interface applications with ultra-low power advantages. The new Si114x product line with up to 3 integrated LED drives allows designers to easily implement touchless gesturing into their systems with minimal external components. The high sensitivity infrared photodiode allows proximity measurements in just 25.6 ns, minimizing power consumption, and the small 2 mm x 2 mm QFN package is one of the smallest in the industry.
Development Tools
Environmental Sensors
Capacitive Touch Sensors
QuickSense Studio
The Si1102, Si1120 and Si1140 are supported within the QuickSense Development Studio.