Implementing Portable Humidity Sensor Systems
The benefits of using a humidity and temperature sensor and what factors to consider when designing a humidity sensing system.
Relative Humidity and Temperature Sensors
Product Families
| Family | Description | RH Accuracy Max (RH) | Temp Accuracy Max (C) | Package Type |
|---|---|---|---|---|
|
|
Dig RH + Temp Sensor with PWM Output | ±3%, ±4%, ±5% | ±0.4, ±1 | DFN6 |
|
|
Dig I2C RH + Temp Sensor | ±3%, ±4%, ±5% | ±0.4, ±1 | DFN10, DFN6, QFN6 |
Humidity Sensor Documentation
View All DocumentationHow to Simplify Humidity Measurement
Review the basics of relative humidity sensing and learn how to simplify humidity measurement.
Get the WhitepaperBringing the Internet of Things to Life
Learn more about how to overcome the challenges of connecting intelligent nodes to the Internet of Things.
Get the WhitepaperImplementing Portable Humidity Sensor Systems
The benefits of using a humidity and temperature sensor and what factors to consider when designing a humidity sensing system.
Get the Whitepaper