Si7006/13/20/21/34 Humidity Sensor Common Specs
- Precision Relative Humidity Sensor:
- Si7013/21: ± 3% RH (maximum) @ 0–80% RH
- Si7020/34: ± 4% RH (maximum) @ 0–80% RH
- Si7006: ± 5% RH (maximum) @ 0–80% RH
- Temperature Sensor:
- Si7013/20/21/34: ±0.4 °C accuracy (maximum) @ -10 to +85 °C
- Si7006: ±1.0 °C accuracy (maximum) @ -10 to +85 °C
- 0 to 100% RH operating range
- Up to -40 to +125 °C operating range
- Wide operating voltage range
- Si7006/13/20/21: 1.9 to 3.6 V
- Si7034: 1.67 to 1.98 V
- Low Power Consumption:
- 2.2 µW at 3.3 V, 1 Hz (Si7006/13/20/21)
- 0.9 µW at 1.8 V, 1 Hz (Si7034)
- I2C host interface
- Integrated on-chip heater
- Tiny DFN package
- Si7006/13/20/21: 3x3 mm
- Si7034: 2x2 mm
- Excellent long term stability
- Factory calibrated
- Optional factory-installed filter/cover
- Lifetime protection during reflow and in operation
- Protects against contamination from dust, dirt, household chemicals and other liquids
Find the Right Si7006/13/20/21/34 Device
Select Columns
| Part Number | Description | Temp Accuracy Max (°C) | RH Accuracy Max | Temperature Range (°C) | Filter Cover | Package Format | Package Type |
|---|---|---|---|---|---|---|---|
| Digital I2C 4% RH + temp sensor + cover | ±1 | ±5% | -40 125 | Cut Tape | DFN6 | ||
| Digital I2C 2% RH + 2-zone temp sensor + cover | ±0.4 | ±3% | -40 85 | Cut Tape | DFN10 | ||
| Digital I2C 3% RH + temp sensor + cover | ±0.4 | ±4% | -40 85 | Cut Tape | DFN6 | ||
| Digital I2C 3% RH + temp sensor + cover | ±0.4 | ±4% | -40 125 | Cut Tape | DFN6 | ||
| Digital I2C 2% RH + temp sensor + cover | ±0.4 | ±3% | -40 85 | Cut Tape | DFN6 | ||
| Digital I2C 2% RH + temp sensor + cover | ±0.4 | ±3% | -40 125 | Cut Tape | DFN6 |
Sort A -> Z
Sort Z -> A
Filter by values...