Digital Temperature Sensors

Silicon Labs’ digital temperature sensors feature innovative signal processing and mixed-signal designs that deliver high accuracy and industry-leading low power consumption. All of these devices are factory calibrated and maintain their accuracy across the entire operating voltage and temperature ranges. The integrated analog to digital converters support up to 14-bit resolution for applications demanding high-precision.
 
 

Si705x Digital I2C Temperature Sensors

Temp. Accuracy​
Part Number​ Description​ Typ Max Package Size​
Si7050 Digital I2C temperature sensor ±0.5 °C​ ±1.0​ °C 3 x 3 mm
Si7051 NEW Digital I2C temperature sensor ±0.05 °C​ ±0.1​ °C 3 x 3 mm
Si7053 Digital I2C temperature sensor ±0.2 °C​ ±0.3​ °C 3 x 3 mm
Si7054 Digital I2C temperature sensor ±0.3 °C​ ±0.4​ °C 3 x 3 mm
Si7055 Digital I2C temperature sensor ±0.4 °C​ ±0.5​ °C 3 x 3 mm