Voice DAAs

Bookmark and Share
Si3050 Voice Direct Access Arrangement (DAA)

The Si3050 IC extends the market-leading performance of Silicon Labs’ silicon Direct Access Arrangement (DAA) products into the voice telephony market.

The small-footprint chipset consists of a 20-pin Si3050 (TSSOP) system-side device and either the 16-pin Si3019 (TSSOP) or the 16-pin Si3018 (SOIC) line-side device. The solution utilizes Silicon Labs' patented capacitive isolation technology that uses low-cost, high voltage capacitors instead of a costly and bulky transformer. The Si3050 contains both a PCM highway/SPI interface for most standard telephony applications as well as a GCI interface for customers with legacy requirements. The line-side devices are fully programmable to meet global telephone line standards (FCC, CTR-21, NET4, JATE, and many others) using a single bill-of-materials and PCB design. Features that provide unparalleled functionality to the designer, include up to 16 software selectable AC terminations, a programmable hybrid to allow adjustment to real world line conditions, and the ability to gain or attenuate transmit/receive line signals in increments of 0.1 dB.

Features

  • Globally compliant with FCC, NET4, CTR21, JATE and country-specific PTT specifications
  • Compliant to FCC Part 68, EN55022, EN55024 and country-specific standards
  • Single, global, low cost bill-of-materials (BOM)
  • Selectable terminations (3 dc and up to 16 ac)
  • Daisy-chaining on one SPI port (up to 16 devices)
  • µ-law/A-law companding
  • PCM highway/SPI or GCI interfaces
  • Over 6000 V isolation with Y2 rated capacitors
  • 25 dB minimum return loss across voice band
  • 8-tap programmable hybrid filter to optimize near-end echo cancellation
  • Optimize near-end echo cancellation
  • 16-bit codec with 84 dB dynamic range
  • 12 dB transmit/receive gain or attenuation with 0.1 dB resolution
  • On/off-hook line voltage monitoring (1 V/bit)
  • Parallel handset/valid line detection
  • Off-hook loop current sensing (1.1 mA/bit)
  • On-hook line snooping with <5 µA current draw
  • Up to +6.0 dBm transmit/receive levels
  • Type I and II caller ID support
 

Applications

  • POTS interfaces
  • FXO cards
  • PBXs
  • Voicemail systems
  • Computer telephony
  • Gateways
  • Voice over IP (VoIP) equipment

Technologies

  • On/off-hook polarity reversal detection
  • Hardware interrupts to eliminate software polling
  • Pulse dialing support
  • Billing tone detection
  • Overcurrent detection
  • Integrated ring detection and validation
  • Programmable ring threshold
  • Programmable ringer impedance
  • Ground start support
  • Off-hook loop current sensing (1.1 mA/bit)
  • Type I and II caller ID support
  • Up to +3.2 dBm transmit/receive levels
  • On-hook line snooping with <5 µA current draw
  • 3.3 V operation

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (7)

Document NameDescriptionVersionLast Updated
Si3050-11-18-19.pdf
Si3050/11/18/19 Data Sheet1.510/20/2011
si3052-18.pdf
Si3052/18/17/11 Data Sheet1.0
si3054-18.pdf
Si3054/18 Data Sheet1.0
si3056.pdf
Si3056 Data Sheet1.05
si3066.pdf
Si3066 Data Sheet1.0
si3068.pdf
Si3068 Data Sheet1.0
si306x.pdf
Si306x Data Sheet0.9

User Guides (6)

Document NameDescriptionVersionLast Updated
si3050evb.pdf
Si3050PPT-EVB Data Sheet1.17/27/2011
si3052-07pcievb.pdf
Si3052/07PCI-EVB Data Sheet1.0
si3052-18pcievb.pdf
Si3052/18PCI-EVB Data Sheet1.0
Si3054-80EVB.pdf
Si3054-80EVB Data Sheet0.15/23/2008
si30xxpptevb.pdf
Si30xxPPT-EVB Data Sheet1.0
si30xxssIevb.pdf
Si30xxSSI-EVB User Guide1.1

Application Notes (8)

Document NameDescriptionVersionLast Updated
an16.pdf
AN16: Multiple Device Support for the Si3034/35/44/560.3
an187.pdf
AN187: Connecting the Si3050/19 to the W&G PCM-40.1
AN347.pdf
AN347: DAA Design Guide0.39/6/2011
an67.pdf
AN67: Si3050/52/54/56 Layout Guidelines0.43/16/2011
an72.pdf
AN72: Ring Detection/Validation with the Si305X DAAs0.1
an77.pdf
AN77: Silicon DAA Software Guidelines0.1
an81.pdf
AN81: Si305x-Based Modem Emissions Design Considerations0.3
an84.pdf
AN84: Digital Hybrid with the Si305x DAAs0.6

Miscellaneous (3)

Document NameDescriptionVersionLast Updated
IA3222-3223 TIA-968-A report 6-22-07.pdf
IA3222-3223 TIA-968-A report 6-22-070622078/23/2008
Si3050FAQRev0_1.pdf
Si3050 Frequently Asked Questions0.1
Si305x_Surge.pdf
Si305x Surge White Paper0.1

PCN (2)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1112221_Si3050-E1_PCN_std.pdf
1112221_Si3050-E1_PCN_std_resend

Product Matrix


Part Number Available DocumentsBOM ComponentsPackageHost InterfaceRegionLine Voltage MonitorAC Termination Settings
Si305032TSSOP20 + SOIC8 or SOIC16PCM/SPI or GCIGlobalYes4/16
Si305232TQFP64 + SOIC8 or SOIC16PCIGlobalYes4
Si305432SOIC16 + SOIC8 or SOIC16HD Audio/ac-linkGlobalYes4
Si305632SOIC16 + SOIC8 or SOIC16SSIGlobalYes4/16
Si306x32SOIC8 or SOIC16Integrated in hostGlobalYes1/2/4

Overview

Documentation

Tools

Product Matrix

Education

More Info