Silicon Labs’ EZMac® media access control software module is developed in C code for use with our RF ISM transceiver products and MCUs to create very low cost mesh networks. With the EZMac software, transceiver application designers are provided with a simplified interface to the physical radio layer that manages the delivery of signals and their associated packets from the transmitter to the receiver, between nodes.
- Supports ISM band transceivers
- Internal baud rate generator
- 16 byte payload per packet
- Dedicated crystal oscillator for exact timing
- DQD (data quality detector) for FSK fast frequency hopping
- Configurable packet filtering
- Multiple error detection
- Nine basic machine states (sleep, wake up, idle, check DQD, receive packet, packet ready, listen before talk, transmit packet, transmit error)
- Supports various addressing modes (broadcast, multicast, promiscuous)
- Full function and reduced function versions available
- Patents pending
Download the EZMac® Media Access Control Software