Software Development Kits
Are you looking for information about the world’s most advanced IoT software and development tools? You have come to the right place! This is your starting point for all things software development for Silicon Labs wireless IoT protocols, microcontrollers, sensors, and interfaces. We provide you with a complete set of SDKs, reference designs, precompiled demos, and support resources. You can access Silicon Labs SDKs through GitHub or Simplicity Studio, our easy-to-use IDE for all Silicon Labs technologies.
- Wireless
Wireless
Featured Wireless Software
All Wireless SDKs
The following components are available as part of Simplicity Studio SDK. Explore the portfolio of Wireless IoT protocol SDKs
Bluetooth Low Energy SDK
Develop Bluetooth Low Energy wireless connectivity solutions for IoT devices and applications.
Bluetooth Mesh SDK
Develop scalable Bluetooth mesh wireless connectivity solutions for IoT devices and applications.
Flex SDK - Connect Stack
Connect is the IEEE 802.15.4 wireless networking stack. It allows you to develop proprietary connectivity applications for low-power devices quickly.
Flex SDK - RAIL
RAIL, the Radio Abstraction Interface Layer, gives you all the latest RF technologies without sacrificing the investment you’ve made in your wireless protocol.
Matter SDK
Develop Matter over Thread and Matter over Wi-Fi wireless solution for IoT device and applications.
Thread SDK - OpenThread
Here are the Thread SDK and development tools for creating IP-based 802.15.4 wireless mesh solutions.
Wi-Fi 6 + BLE SDK
Development guide and reference for the SiWx91x family using WiSeConnect™ SDK, an easy-to-use API for IP networking and connectivity.
Wi-SUN SDK
Industry-leading software stack and development tools for Wi-SUN IoT devices and applications.
Zigbee SDK - EmberZNet
Get the complete Zigbee protocol stack and all elements required for developing reliable mesh networking applications.
Z-Wave SDK
Develop Z-Wave Plus compliant IoT products quickly and cost-effectively with a complete SDK.
Simplicity Studio
Simplicity Studio is the Integrated Development Environment (IDE) for all Silicon Labs technologies. Download Simplicity Studio now – it will automatically customize your development environment and SDKs based on the target hardware. The precompiled demos, code examples, and support resources will get you started quickly. Simplicity Studio provides you with the most powerful utility toolbox at no cost – it includes an Energy Profiler, Network Analyzer, and much more!
- Gateways
- MCU
MCU
Featured Microcontroller Software
Simplicity Studio
Explore the ultimate tool for users to download and get all the help they need when developing
32-bit Microcontroller SDK
This software package provides all of the drivers and services needed for a successful 32-bit MCU project.
8-bit 8051 Studio
These tools help develop, download, and debug firmware to the 8051 8-bit MCU devices. Now includes an unlimited Keil® PK51 Professional Developer's Kit
- Interface
Interface
Featured Interface Software
- RTOS
RTOS
Featured RTOS Software
FreeRTOS
One of the embedded space’s most popular real-time kernels, well-suited for resource-constrained projects.
Amazon FreeRTOS
A software package for IoT developers that combines the FreeRTOS kernel with easy-to-use connectivity libraries.
Micrium OS
A complete set of RTOS components with a track record of successful deployments on EFR32 devices.
Zephyr
An open-source software platform supported by a vibrant community of contributors.
Resources
Documentation
Read software developer documentation
Community
Explore the knowledge base and forum to get help and support
GitHub
Learn about Silicon Labs GitHub repos containing code examples, utilities, and more
Training
Hit the ground running with the latest how-to information, tutorials, and trainings.