Si4010 Remote Control on a Chip​

The Si4010 RF transmitter with an integrated 8051 microcontroller is the industry’s first single-chip remote control IC requiring only one external bypass capacitor, a printed circuit board, battery and an external casing with push-buttons to form a complete remote control.
Based on the proven Si500 silicon oscillator, its patented crystal-less architecture achieves ±150 ppm carrier frequency accuracy over the commercial temperature range and ±250 ppm over the industrial temperature range, which is two times as accurate as traditional low-cost SAW-based transmitters with no external crystal. The device operates over a continuous frequency range of 27 to 960 MHz and includes a programmable power amplifier (PA) with output powers of up to +10 dBm, automatic antenna tuning and PA edge-rate control to comply with FCC, ETSI and ARIB radio frequency regulations.
 
 

Features

  • Fully integrated SoC
  • Crystal-less operation
  • Automatic antenna tuning
  • 10 dBm output power
  • 27–960 MHz frequency range
  • Symbol rates up to 100 kBaud
  • Ultra-low standby current < 10 nA
  • FSK/OOK modulation
  • Wake-on touch GPIOs
  • -40 to 85 °C temperature range
 
 

Applications

Documentation

Expand AllCollapse All

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si4010.pdf
Si4010 Data Sheet12/23/2011

Data Short (1)

Document NameDescriptionVersionLast Updated
Si4010-short.pdf
Si4010 Data short06.28.107/13/2010

Errata (1)

Document NameDescriptionVersionLast Updated
Si4010B1Errata.pdf
Si4010 Rev B1 Errata07.22.107/22/2010

User Guides (3)

Document NameDescriptionVersionLast Updated
Si4010-DK.pdf
Si4010 Development Kit User's Guide0.17/10/2012
Si4010-RC-DEMO.pdf
Si4010 EZRadio Remote Control Demo Kit User's Guide0.27/10/2012
Si4010-keyfob-AES-DEMO-LCD.pdf
Si4010 Keyfob AES Demo Kit with EZRadio LCD Base Board User's Guide0.27/10/2012

Application Notes (12)

Document NameDescriptionVersionLast Updated
an104.pdf
AN104: Integrating Keil 8051 Tools into the IDE2.91/5/2011
AN369.pdf
AN369: Si4010 Antenna Interface and Matching Network Guide0.24/13/2011
AN370.pdf
AN370: Si4010 Software Programming Guide1.04/21/2011
AN511.pdf
AN511: Si4010 NVM Programming Utility User's Guide0.31/29/2013
AN518.pdf
AN518: Si4010 Memory Overlay Technique0.17/13/2010
AN526.pdf
AN526: Si4010 API Additional Library Description0.210/1/2010
AN547.pdf
AN547: Si4010 Calculator Spreadsheet Usage0.11/18/2011
AN577.pdf
AN577: Si4010 NVM Read Reliability Analysis0.16/9/2011
AN599.pdf
AN599: Si4010 ARIB STD T-93 Test Results 0.1
AN616.pdf
AN616: Si4010/Si4313 Demo Link RF Emission/Immunity Test Report According to EN 55025 and GS 950020.17/5/2011
AN674.pdf
AN674: Si4010 Burning Tools and Flows0.23/22/2013
AN690.pdf
AN690: Si4010 Development Kit Quick-Start Guide0.17/10/2012

White Papers (5)

Document NameDescriptionVersionLast Updated
How-to-Simplify-the-Addition-of-Wireless-Connectivity-to-Your-Embedded-Design.pdf
How to Simplify the Addition of Wireless Connectivity to Your Embedded Design1.08/3/2012
bringing-the-internet-of-things-to-life.pdf
Overcoming Challenges of Connecting Intelligent Nodes to the Internet of Things1.011/6/2012
evolution-of-wireless-sensor-networks.pdf
The Evolution of Wireless Sensor Networks1.03/14/2013
bringing-the-internet-of-things-to-life-tc.pdf
克服智慧節點與物聯網的連接挑戰1.011/6/2012
bringing-the-internet-of-things-to-life-sc.pdf
克服智能节点与物联网的连接挑战1.011/6/2012

PCN (3)

Document NameDescriptionVersionLast Updated
1207181-Si4010-ASECL-Assembly-Site-Change.pdf
1207181 Si4010 ASECL Assembly Site Change
1210151-Si4014-ASECL-Assembly-Site-Change.pdf
1210151 Si4014 ASECL Assembly Site Change
1101101.pdf
Si4010 Rev C Std

Development Kits

 

Design Tools

Expand AllCollapse All

Software (5)

Document NameDescriptionVersionUpdated
NVMProgUtil_Setup.zip
NVM Programming Utility1.13/11/2011
Si4010_Burn_Tools.exe
Si4010 Burn Tools Package1.03/22/2013
si4010_calc_regs_110107.xls
Si4010 Calculator spreadsheet8/24/2011
AN674_SW.zip
Si4010 sample codes for burning scenarios covered by AN6741.03/22/2013
Si4010_example_programs.zip
Si4010_example_programs12/5/2012

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
4010-KFOB-434.zip
434MHz Si4010 Universal Key Fob design pack1.17/19/2012
4010-KFOB-868.zip
868MHz Si4010 Universal Key Fob design pack1.17/19/2012
4010-KFOB-915.zip
915MHz Si4010 Universal Key Fob design pack1.07/19/2012
4010-KFOB-315.zip
315MHz Si4010 Universal Key Fob design pack1.17/19/2012
MSC-BA4.zip
Programming interface board design pack1.27/18/2012
MSC-BA5.zip
Programming interface board design pack1.47/18/2012
4010-DKMX-434.zip
Si4010 matrix keyboard development board 434MHz design pack1.07/19/2012
4010-DKPB434_BM.zip
Si4010 MSOP key fob dev board 434MHz, SMA design pack1.07/19/2012
4010-DKPB868-BM.zip
Si4010 MSOP key fob dev board 868MHz, SMA design pack1.07/19/2012
4010-DKPB915-BM.zip
Si4010 MSOP key fob dev board 915MHz, SMA design pack1.07/19/2012
MSC-DKPE1.zip
SOIC/MSOP socketed development board design pack1.07/19/2012

Example Code (1)

Document NameDescriptionVersionUpdated
Si4355_RCdemo_SW.ZIP
Si4010/Si4355 EZRadio Remote Control Demo Kit receiver side swv2.09/13/2012
​​

Product Matrix

Product Matrix
Zoom
Part Number Available DocumentsOutput Power 868 MHzOutput Power 434 MHzSupply VoltagePackage TypeFSKDescriptionOOKSensitivityFrequency Bands
Si4010-C2-GSSample
Buy
Data Sheet
Data Short
Errata
10 dBm10 dBm1.8 - 3.6 VSOIC14100 kbpsMCU + TX50 kbps27 - 960 MHz
Si4010-C2-GTSample
Buy
Data Sheet
Data Short
Errata
10 dBm10 dBm1.8 - 3.6 VMSOP10100 kbpsMCU + TX50 kbps27 - 960 MHz
The embedded 8051 MCU is instruction-optimized for fast throughput and comes with 512 bytes of internal data RAM, 4 kB of RAM, 8 kB of OTP NVM, 128 bits of EEPROM, 12 kB library of ROM functions and a hardware-accelerated 128-bit AES encryption algorithm. The device’s 1.8 to 3.6 V supply range, low standby current of less than 10 nA and wake-on touch operation make it ideal for coin-cell battery applications.

Overview

Documentation

Tools

Product Matrix

Education

More Info