​Si4012 RF Transmitter

Bookmark and Share
Si4012 RF Transmitter Block Diagram

​The Si4012 is a fully integrated FSK/OOK crystal-less CMOS high-data rate RF transmitter designed for the sub-GHz ISM band.  It has the same RF and analog circuitry as the Si4010 but without the integrated 8051 MCU to support applications requiring an external MCU. The device offers advanced radio features including continuous frequency coverage of 27 – 960 MHz, automatic antenna tuning, adjustable output power of up to +10 dBm, and FSK data rates up to 100 kbaud.  The transmitter supports continuous data streaming with a 256-byte FIFO and is optimized for the M-BUS T1 market.

The Si4012 IC's high level of integration offers reduced BOM cost while simplifying the overall system design. The transmitter supports data streaming into the TX FIFO without external MCU support. The digital transmit modulation and automatic PA power ramping ensure precise transmit modulation and reduced spectral splatter, ensuring compliance with FCC, ETSI, and ARIB regulations. Additional system features such as the low battery detector and 256 byte TX FIFO reduce overall current consumption and allow the use of lower-cost system MCUs. The Si4012 is optimized for wireless M-BUS T1-mode.

 

Features

  • Frequency Range
  • 27–960 MHz
  • FSK and OOK modulation
  • Output Power
    • Maximum: +10 dBm
    • Configurable: –13 to +10 dBm
  • Crystal-less operation
    • ±150 ppm: 0 to + 70 °C
    • ±250 ppm: –40 to + 85 °C
    • Optional crystal input for tighter tolerances
  • Data rate
    • FSK: 0.1 to 100 Kbaud
    • OOK: 0.1 to 50 Kbaud
  • Power supply 1.8 to 3.6 V
  • TX 256 byte FIFO
  • Low battery detector
  • SMBus interface
  • –40 to +85 °C temperature range
  • 10-pin MSOP, Pb free/RoHS compliant
 

Applications

Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si4012.pdf
Si4012 Data Sheet0.212/16/2010

Data Short (1)

Document NameDescriptionVersionLast Updated
Si4012_short.pdf
Si4012 Data Short06.18.107/13/2010

Application Notes (2)

Document NameDescriptionVersionLast Updated
AN558.pdf
AN558: Si4012 Programming Guide0.111/30/2010
AN564.pdf
AN564: Si4012 Calculator Spreadsheet Usage0.15/24/2011

White Papers (1)

Document NameDescriptionVersionLast Updated
Designing an RF Remote Control_WP.pdf
Designing an RF Remote Control White Paper0.17/19/2010

Miscellaneous (1)

Document NameDescriptionVersionLast Updated
Si4012_QS_Guide.pdf
SDBC-DK4012 Development Kit Quick Start Guide0.211/30/2010

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
Bookmark and Share

Design Resources

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (3)

Document NameDescriptionVersionUpdated
LoadBoard_2.x_driver.zip
Loadboard (MSC-DKLB2.x) USB Driver2.x
Si4012_example_programs.zip
Si4012 code examples12/1/2010
Si401x and Si431x CD content.zip
Si401x and Si431x CD content3.28/24/2011

Schematics/Layout (1)

Document NameDescriptionVersionUpdated
Si401x_board_design_files.zip
Si401x_board_design_files8/24/2011

Training (1)

Document NameDescriptionVersionUpdated
WDS-1-Radio-Control-Panel.swf
Wireless Development Suite — Radio Control Panel Wireless Development Suite — Radio Control Panel
Bookmark and Share

Product Matrix


Part Number Available DocumentsOutput Power 868 MHzOutput Power 434 MHzSupply VoltageSensitivityPackageFSKDescriptionOOKFrequency Bands
Si4012Sample
Buy
Data Sheet
Data Short
10101.8-3.6 V-MSOP10100TX5027-960 MHz
Bookmark and Share

The Si4012 RF transmitter offers advanced radio features including continuous frequency coverage from 27–960 MHz, adjustable output power of up to +10 dBm, and data rates up to 100 Kbaud in FSK mode. The Si4012 IC's high level of integration offers reduced BOM cost while simplifying the overall system design. The transmitter supports data streaming into the TX FIFO without external MCU support. The digital transmit modulation and automatic PA power ramping ensure precise transmit modulation and reduced spectral splatter, ensuring compliance with FCC, ETSI and ARIB regulations. Additional system features such as the low battery detector and 256 byte TX FIFO reduce overall current consumption and allow the use of lower-cost system MCUs. The Si4012 is optimized for wireless MBUS T1-mode.

The device leverages Silicon Labs' patented and proven crystal-less oscillator technology and offers better than ±150 ppm carrier frequency stability over the temperature range of 0 to + 70 °C and ±250 ppm carrier frequency stability over the industrial range of  –40 to +85 °C without the use of an external crystal or frequency reference. The Si4012 automatically calibrates the on-chip voltage controlled oscillator (LCOSC) which forms the output carrier frequency for process and temperature variations. An external 1-pin crystal oscillator option is available for applications requiring tighter frequency tolerances.

The Si4012 is designed to work with an MCU and a few passives to create a very low-cost system. Voltage regulators are integrated on-chip, which enables a wide range of operating supply voltage conditions from +1.8 to +3.6 V. Digital integration reduces the amount of required external components compared to traditional offerings. The high integration of the Si4012 improves the system manufacturing reliability, quality, and minimizes costs. This chip offers industry-leading RF performance, high integration, flexibility, low BOM, small board area and ease of design. No production alignment is necessary as all RF functions are integrated into the device.

 

Bookmark and Share

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Designing a Low Power Wireless Remote Control
Designing a Low Power Wireless Remote Control

ISM Band GHz Transceiver ICs for Embedded RF Wireless Design
ISM Band GHz Transceiver ICs for Embedded RF Wireless Design

Featured Utilities

Wireless Product Selector

Silicon Labs' Wireless Product Selector will help you identify the right wireless product for your application. Simply make the selections that best describe your design, and the appropriate product with all supporting documentation, development software and hardware will be displayed. In less than a minute, we'll match you to the right wireless product for your project!
» Wireless Product Selector

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Energy Harvesting Tipping Point for Wireless Sensor Nodes

The ability to power wireless sensor nodes from harvested energy sources allows embedded designers to offer self-sustaining systems with significantly reduced cost of ownership for the end-user as well as benefits to the environment. Discover key design considerations for wireless sensor nodes powered by harvested energy sources as they become commercially viable and commonplace technologies used in our homes, offices, factories and infrastructure.
» Energy Harvesting Tipping Point for Wireless Sensor Nodes

How to Simplify the Design of an RF Remote Control

System-on-chip (SoC) transmitter solutions greatly simplify the process of designing a remote control and reduce system bill of materials (BOM) cost by eliminating the need for numerous discrete components. The three most common challenges that designers have when designing RF remote controls are maximizing transmission range, ensuring long battery life and maintaining low system costs
» How to Simplify the Design of an RF Remote Control


Featured Presentations and Tutorials

Si1000 Technical Training

This module covers the technical aspects of the Si1000 single chip wireless MCU and the integrated features of the device. It covers the internal operation of the device as well as application advantages such as antenna diversity and automatic frequency control.
» Si1000 Technical Training

EZMac™ PRO Software Training

This training module introduces the EZMac™ PRO MAC layer software stack. The module starts with an network overview and then provides a comprehensive overview of features including the packet format, Listen Before Talk, frequency redundant reception. In addition, network functions are covered including packet forwarding and auto-acknowledgement. The module concludes with an overview of the API and how EZMac PRO is implemented in the end system.
» EZMac PRO Software Overview

View all Wireless Training & Resources...

Wireless Training & Resources Featured Courses
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info