Si4311/12/13 RF Receivers

Bookmark and Share
Si4311/12/13 RF Receivers

The ​EZRadio Si431x RF receivers complement Silicon Labs' highly differentiated EZRadio transmitters.

  • The Si4313 single-ended GFSK/FSK/OOK receiver features continuous frequency operation over 240–960 MHz and receive sensitivity of up to -118 dBm. The Si4313 also features a simplified SPI MCU interface for radio customization and enhanced performance.
  • The Si4311 standalone 315/434 MHz FSK RF receiver accepts an FSK modulated RF input and outputs demodulated digital data without requiring an external MCU to configure the device.
  • The Si4312 RF receiver is the OOK version of the Si4311.

 

The Si4311/12/13 RF receivers offer a simple, single-ended radio implementation over the 240–960 MHz frequency range. A receive sensitivity of up to –118 dBm allows for the creation of communication links with an extended range.

The Si431x RF receivers offer excellent receiver performance in cost-sensitive radio applications. The Si431x RF receivers provide designers with advanced features to enable low system power consumption by offloading a number of RF-related activities from the system MCU allowing for extended MCU sleep periods. Additional features, such as an automatic wake-up timer, 64-byte RX FIFO and a preamble detection circuit are available.​

Features

  • Frequency range: 240–960 MHz
  • Sensitivity: –118 dBm
  • Low power consumption
  • Data rate: 0.2 to 128 kbps
  • FSK, GFSK, and OOK modulation schemes
  • Power supply: 1.8 to 3.6 V
  • Ultra low power shutdown mode
     

     
 

Applications

  • Remote meter reading
  • Remote control
  • Remote keyless entry
  • Home security and alarm
  • Home automation
  • Industrial control
  •  Sensor networks

 

Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (3)

Document NameDescriptionVersionLast Updated
Si4311.pdf
Si4311 Data Sheet0.69/21/2010
Si4312.pdf
Si4312 Data Sheet0.57/13/2010
Si4313.pdf
Si4313 Data Sheet1.03/25/2011

Data Short (3)

Document NameDescriptionVersionLast Updated
Si4311_short.pdf
Si4311 Data Short06.21.107/13/2010
Si4312_short.pdf
Si4312 Data Short06.21.107/13/2010
Si4313-B1_short.pdf
Si4313 Data Short06.21.107/13/2010

User Guides (2)

Document NameDescriptionVersionLast Updated
Si4311-DB.pdf
Si4311-DB User's Guide0.37/13/2010
Si4312-DB.pdf
Si4312-DB User's Guide0.37/13/2010

Application Notes (2)

Document NameDescriptionVersionLast Updated
AN616.pdf
AN616: Si4010/Si4313 Demo Link RF Emission/Immunity Test Report According to EN 55025 and GS 950020.17/5/2011
AN589.pdf
Si4313 Register Descriptions0.12/24/2011

White Papers (1)

Document NameDescriptionVersionLast Updated
Designing an RF Remote Control_WP.pdf
Designing an RF Remote Control White Paper0.17/19/2010

PCN (1)

Document NameDescriptionVersionLast Updated
1103231.pdf
Si403X, Si433X, Si443X, Si4313 MSL1 Improvement Std
Bookmark and Share

Development Kits

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (3)

Document NameDescriptionVersionUpdated
WDS3-Setup.exe
Chip Configurator v3.1.4.03.1.4.0 (7 Dec 2011)12/7/2011
LoadBoard_2.x_driver.zip
Loadboard (MSC-DKLB2.x) USB Driver2.x
Si401x and Si431x CD content.zip
Si401x and Si431x CD content3.28/24/2011

Schematics/Layout (1)

Document NameDescriptionVersionUpdated
4313-T-B1_B_ANY.ZIP
4313 Schematics/Layout (50Ohm)1.0

Example Code (2)

Document NameDescriptionVersionUpdated
AN463SW.zip
AN463 Deglitch Reference Code0.212/14/2010
RKE_demo.zip
RKE Demo for Si4311, 12 & 13.1.2r/B10/18/2010

Training (1)

Document NameDescriptionVersionUpdated
WDS-1-Radio-Control-Panel.swf
Wireless Development Suite — Radio Control Panel Wireless Development Suite — Radio Control Panel
 

 

Bookmark and Share

Product Matrix


Part Number Available DocumentsOutput Power 868 MHzOutput Power 434 MHzSupply VoltageSensitivityPackageFSKDescriptionOOKFrequency Bands
Si4311Sample
Buy
Data Sheet
Data Short
--2.7-3.6 V-104QFN2010RX-315, 434 MHz
Si4312Sample
Buy
Data Sheet
Data Short
--2.7-3.6 V-110QFN20-RX10315, 434 MHz
Si4313Sample
Buy
Data Sheet
Data Short
--1.8-3.6 V-118/-107QFN20256RX40315, 434, 868, 915 MHz
Bookmark and Share

The Si4311/12/13 RF receivers offer a simple, single-ended radio implementation over the 240–960 MHz frequency range. A receive sensitivity of up to –118 dBm enables the creation of communication links with an extended range. The Si431x RF receivers offer excellent receiver performance in cost-sensitive radio applications. The Si431x RF receivers provide designers with advanced features to enable low system power consumption by offloading a number of RF-related activities from the system MCU allowing for extended MCU sleep periods.

Additional features, such as an automatic wake-up timer, 64-byte RX FIFO and a preamble detection circuit, are available.

The Si431x devices digital receive architecture features an ADC and DSP-based modem that performs the radio demodulation and filtering for increased performance. The high integration of the Si431X RF receivers reduces the external BOM to two antenna matching components, a crystal and a bypass capacitor while removing the requirement for expensive RF SAW and IF ceramic filters.

The Si431x RF receivers are designed to work with a microcontroller, crystal, and a few passives to create a very low-cost system. Voltage regulators are integrated on-chip, which allows a wide range of operating supply voltage conditions from +1.8 to +3.6 V.

A standard 4-pin SPI bus is used to communicate with the microcontroller. Three configurable general-purpose I/Os are also available. Minimal antenna matching is required allowing the use of a single ac coupling capacitor, which simplifies the system design and lowers the solution cost.

 

 

 

Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info