​Si4320 RF Receiver​

Bookmark and Share
Si4320

The Si4320 is a single-chip, low-power, multi-channel FSK RF receiver designed for use in applications requiring FCC or ETSI conformance for unlicensed use in the 315 MHz, 433 MHz, 868 MHz and 915 MHz bands.

The Si4320 RF receiver is a highly integrated, flexible, low-cost solution that requires no production alignments. Used in conjunction with the Si4220/21 FSK transmitters, the Si4320 RF receiver allows developers to build robust, low-cost RF data links. It is ideal for high-volume wireless applications including remote control systems, home security and alarm systems, wireless keyboard/mouse and other PC peripherals, toys, and automotive applications including remote keyless entry and low tire pressure alerts. Industrial applications such as telemetry, personal/patient data logging, barcode readers and automatic meter reading are also supported.

The Si4320 RF receiver includes automatic frequency control (AFC) to ensure that the receiver is automatically tuned to the incoming signal. With the inclusion of the AFC, OEMs have the option to use inexpensive crystals and still be assured of the desired tuning.

 

Features

  • Fully integrated (low BOM, easy design-in)
    Fast settling, programmable, high-resolution PLL synthesizer
  • Fast frequency-hopping capability
  • High bit rate (up to 115.2 kbps in digital mode and 256 kbps in analog mode)
  • Programmable baseband bandwidth (67 kHz - 400 kHz)
  • RSSI output (digital and analog)
  • FSK support
  • 16-bit RX data FIFO
  • Data quality detector (DQD)
  • RX pattern recognition circuit
    mode

 
 

 

Applications

  • Remote meter reading
  • Remote control
  • Remote keyless entry
  • Home security and alarm
  • Home automation
  • Industrial control
  •  Sensor networks

 

Technologies

  • Automatic frequency control
  • Standalone mode supported (no microcontroller required)
  • SPI bus for applications with microcontroller
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si4320.pdf
Si4320 Data Sheet1.51/27/2009

Errata (1)

Document NameDescriptionVersionLast Updated
Si4x3xErrata.pdf
Si4x3x Rev B Errata0506105/6/2010

User Guides (1)

Document NameDescriptionVersionLast Updated
WDS_Chip_Config_UG.pdf
WDS Chip Configurator User Guide0.24/9/2010

Application Notes (2)

Document NameDescriptionVersionLast Updated
an421.pdf
AN421: Antenna Selection Guide for the Si4020 and Si4320 ISM Band FSK Transmitter/Receiver Chipset1.56/25/2009
an422.pdf
AN422: Antenna Development Guide for the Si4020, Si4320, and Si4420 ISM Band FSK EZRadio Chipsets1.517/15/2009

White Papers (1)

Document NameDescriptionVersionLast Updated
Key-Priorities-for-Sub-GHz-Wireless-Deployments.pdf
The benefits and trends of sub-GHz wireless IC systems among various industry applications
Bookmark and Share

Si4010 Development Kits

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (9)

Document NameDescriptionVersionUpdated
Battery Life Calculator.zip
Battery Life Calculator
Chip Configurator Scripts.zip
Chip Configurator Scripts
Chip Configurator.zip
Chip Configurator v2.4 (unsupported version)2.4
WDS3-Setup.exe
Chip Configurator v3.1.4.03.1.4.0 (7 Dec 2011)12/7/2011
EZLinkChat.zip
EZLinkChat
LoadBoard_2.x_driver.zip
Loadboard (MSC-DKLB2.x) USB Driver2.x
dotnetfx.zip
Microsoft®.NET
RF Range Calculator v8.3.zip
RF Range Calculator v8.38.311/30/2011
WDS Terminal Emulator.zip
WDS Terminal Emulator

Schematics/Layout (7)

Document NameDescriptionVersionUpdated
4320-DKDB10.zip
4320 Schematics/Layout (434 XLoop)5.0
4320-DKDB1.zip
4320 Schematics/Layout (50Ohm)5.0
4320-DKDB5.zip
4320 Schematics/Layout (868 BIFA)5.0
4320-DKDB9.zip
4320 Schematics/Layout (868 xLoop)5.0
4320-DKDB4.zip
4320 Schematics/Layout (915 BIFA)5.0
4320-DKDB8.zip
4320 Schematics/Layout (915 xLoop)5.0
4320-DAPB434.zip
Keyfob Design Pack (Si4320 Rx)1.00

Training (1)

Document NameDescriptionVersionUpdated
WDS-1-Radio-Control-Panel.swf
Wireless Development Suite — Radio Control Panel Wireless Development Suite — Radio Control Panel
 

 

Bookmark and Share

Product Matrix


Part Number Available DocumentsOutput Power 868 MHzOutput Power 434 MHzSupply VoltageSensitivityPackageFSKDescriptionOOKFrequency Bands
Si4320Sample
Buy
Data Sheet
Errata
--2.2 - 5.4 V-TSSOP16256 kbpsRX1 kbps315, 434, 868, 915 MHz

​Note​: Supported for existing production, but not recommended for new designs. The Si4010 and Si4313 devices are recommended for new designs.

EZRadio Recommended Parts
​​
Bookmark and Share
Bookmark and Share

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Designing a Low Power Wireless Remote Control
Designing a Low Power Wireless Remote Control

ISM Band GHz Transceiver ICs for Embedded RF Wireless Design
ISM Band GHz Transceiver ICs for Embedded RF Wireless Design

Featured Utilities

Wireless Product Selector

Silicon Labs' Wireless Product Selector will help you identify the right wireless product for your application. Simply make the selections that best describe your design, and the appropriate product with all supporting documentation, development software and hardware will be displayed. In less than a minute, we'll match you to the right wireless product for your project!
» Wireless Product Selector

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Energy Harvesting Tipping Point for Wireless Sensor Nodes

The ability to power wireless sensor nodes from harvested energy sources allows embedded designers to offer self-sustaining systems with significantly reduced cost of ownership for the end-user as well as benefits to the environment. Discover key design considerations for wireless sensor nodes powered by harvested energy sources as they become commercially viable and commonplace technologies used in our homes, offices, factories and infrastructure.
» Energy Harvesting Tipping Point for Wireless Sensor Nodes

How to Simplify the Design of an RF Remote Control

System-on-chip (SoC) transmitter solutions greatly simplify the process of designing a remote control and reduce system bill of materials (BOM) cost by eliminating the need for numerous discrete components. The three most common challenges that designers have when designing RF remote controls are maximizing transmission range, ensuring long battery life and maintaining low system costs
» How to Simplify the Design of an RF Remote Control


Featured Presentations and Tutorials

Si1000 Technical Training

This module covers the technical aspects of the Si1000 single chip wireless MCU and the integrated features of the device. It covers the internal operation of the device as well as application advantages such as antenna diversity and automatic frequency control.
» Si1000 Technical Training

EZMac™ PRO Software Training

This training module introduces the EZMac™ PRO MAC layer software stack. The module starts with an network overview and then provides a comprehensive overview of features including the packet format, Listen Before Talk, frequency redundant reception. In addition, network functions are covered including packet forwarding and auto-acknowledgement. The module concludes with an overview of the API and how EZMac PRO is implemented in the end system.
» EZMac PRO Software Overview

View all Wireless Training & Resources...

Wireless Training & Resources Featured Courses

 

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info