Si4322 RF Receiver​

Bookmark and Share
Si4322

​The Si4322 single-chip, low-power, multi-channel FSK receiver is designed for use in applications requiring FCC or ETSI conformance for unlicensed use in the 868 and 915 MHz bands.

Used in conjunction with Silicon Labs' FSK transmitters, the Si4322 is a flexible, cost-effective, and highly integrated solution that does not require production alignments. All required RF functions are integrated. Only an external crystal and bypass filtering are needed for operation. The Si4322 has a completely integrated PLL for easy RF design, and its rapid settling time enables for fast frequency hopping, bypassing multipath fading, and interference to achieve robust wireless links. The PLL's high resolution supports multiple channels in any of the bands. The baseband bandwidth (BW) is programmable to accommodate various deviation, data rate and crystal tolerance requirements.

 

Features

  • Fully integrated (low BOM, easy design-in)
  • No alignment required in production
  • Fast settling, programmable, high-resolution PLL
  • Fast frequency-hopping capability
  • High bit rate (up to 115.2 kbps in digital mode and 256 kbps in analog mode)
  • Direct differential antenna input
  • Programmable baseband bandwidth (134 to 400 kHz)
  • Analog and digital RSSI outputs
  • Automatic frequency control (AFC)
  • Data quality detection (DQD)
  • Internal data filtering and clock recovery
  • RX pattern recognition
  • SPI compatible serial control interface​
 

Applications

  • Remote control
  • Home security and alarm
  • Wireless keyboard/mouse and other PC peripherals
  • Wireless toys 
  • Remote keyless entry
  • Tire pressure monitoring
  • Telemetry 
  • Personal/patient data logging
  • Remote automatic meter reading

 

Technologies

  • Clock and reset signals for microcontroller
  • 48-bit RX data FIFO
  • Standard 10 MHz crystal reference
  • Wake-up timer
  • Low battery detector
  • Low power consumption
     
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si4322.pdf
Si4322 Data Sheet1.110/2/2009

Errata (1)

Document NameDescriptionVersionLast Updated
Si4x3xErrata.pdf
Si4x3x Rev B Errata0506105/6/2010

User Guides (1)

Document NameDescriptionVersionLast Updated
WDS_Chip_Config_UG.pdf
WDS Chip Configurator User Guide0.24/9/2010

Application Notes (1)

Document NameDescriptionVersionLast Updated
an421.pdf
AN421: Antenna Selection Guide for the Si4020 and Si4320 ISM Band FSK Transmitter/Receiver Chipset1.56/25/2009

White Papers (1)

Document NameDescriptionVersionLast Updated
Key-Priorities-for-Sub-GHz-Wireless-Deployments.pdf
The benefits and trends of sub-GHz wireless IC systems among various industry applications

PCN (1)

Document NameDescriptionVersionLast Updated
0912241-Si4022-A1_Si4322-A1_EOL.pdf
Si4022-A1-FT/FDI and Si4322-A1-FT/FDI EOL
Bookmark and Share

Si4010 Development Kits

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (8)

Document NameDescriptionVersionUpdated
Battery Life Calculator.zip
Battery Life Calculator
Chip Configurator Scripts.zip
Chip Configurator Scripts
Chip Configurator.zip
Chip Configurator v2.4 (unsupported version)2.4
WDS3-Setup.exe
Chip Configurator v3.1.4.03.1.4.0 (7 Dec 2011)12/7/2011
EZLinkChat.zip
EZLinkChat
LoadBoard_2.x_driver.zip
Loadboard (MSC-DKLB2.x) USB Driver2.x
dotnetfx.zip
Microsoft®.NET
WDS Terminal Emulator.zip
WDS Terminal Emulator

Schematics/Layout (1)

Document NameDescriptionVersionUpdated
4322-DKDB1.zip
4322 Schematics/Layout (50Ohm)1.0

Training (1)

Document NameDescriptionVersionUpdated
WDS-1-Radio-Control-Panel.swf
Wireless Development Suite — Radio Control Panel Wireless Development Suite — Radio Control Panel

Bookmark and Share

Product Matrix


Part Number Available DocumentsOutput Power 868 MHzOutput Power 434 MHzSupply VoltageSensitivityPackageFSKDescriptionOOKFrequency Bands
Si4322Sample
Buy
Data Sheet
Errata
--2.2 - 3.8 V-104TSSOP16256 kbpsRX-868, 915 MHz

​Note​: Supported for existing production, but not recommended for new designs. The Si4010 and Si4313 devices are recommended for new designs.

EZRadio Recommended Parts
​​
Bookmark and Share

The receiver employs Zero-IF technology with I/Q demodulation; therefore, no external components (except crystal and decoupling) are needed in a typical application. The Si4322 is a complete analog RF and baseband receiver including a multi-band PLL synthesizer with an LNA, I/Q down converter mixers, baseband filters and amplifiers, and I/Q demodulator.

 

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info