Wireless M-Bus

M-Bus is a European standard for the remote reading of gas, electricity and other consumption meters. M-Bus enables collection of data at a centralized aggregator. The M-Bus frequency range, from 868 MHz to 870 MHz, also offers advantages in terms of range. The M-Bus stack can be used in applications beyond smart meters as well, such as alarm systems, lighting, heating control and more.

Silicon Labs’ highly integrated sub GHz wireless MCUs, receivers, transceivers and transmitters support the M-Bus standard, simplifying customers’ design efforts.


M-Bus Design Tools

  • Wireless M-Bus Evaluation Kit - Silicon Labs provides the Wireless M-Bus Evaluation Kit which is an easy and effective way to demonstrate the low power characteristics of a virtual utility meter running the wireless M-Bus stack.
     Click to Buy
  • Silicon Labs and IMST Wireless M-Bus Module for Smart Metering - The comprehensive hardware/software solution combines IMST’s industry-leading expertise in the wireless M-Bus market with Silicon Labs’ Si10xx wireless microcontroller technology to simplify the deployment of ultra-low-power, high-performance, pre-certified wireless M-Bus modules for smart meters.
  • Silicon Labs and Telit Energy-efficient Wireless M-Bus Module - Based on Silicon Labs Si443x EZRadioPRO® RF transceivers, Telit’s M-Bus ME50-868 module provides a 122 dB link budget and range of up to 2,000 meters. The M-Bus modules operate with ultra-low power (< 1 µA in standby), resulting in long battery life and low maintenance requirements.
  • More turnkey wireless solutions

M-Bus-specific Documentation

  • M-Bus App Note 361: This application note describes how to create a wireless M-Bus compliant device using Silicon Labs' Si443x EZRadioPRO RF transceiver and C8051F9xx microcontrollers. Using the Si443x a cost effective, high performance M-Bus device can be achieved.
  • M-Bus App Note 451: This application note describes wireless M-Bus software implementation.

Smart Metering and M-Bus Resources