Blue Gecko BGM12x Bluetooth® Smart SiP Module

Make it Small, Make it Fast, Make it First

The World's Smallest Bluetooth SiP Module

The Perfect Balance of Size, Performance and Power

SiP Module Make It Small 
 
 

The Complete Package So You Can Move Fast

Integrated Antenna 
 
 

The Right Size for the Job

6.5 mm X 6.5 mm X 1.4 mm

Right size for the job 
 
Arrow 
 

Try It Now with the Starter Kit

Wireless Starter Kit 
 
 
 
 
 
Radio
  • Bluetooth 4.2 compliant radio
  • Best-in-class TX power at +3 dBm (BGM123) and +8 dBm (BGM121)
  • Integrated high performance chip antenna

MCU & Security
  • ARM Cortex-M4
  • Crypto hardware
  • Wide Supply Voltage
  • 256 kB Flash

Bluetooth Starter Kit
  • Wireless main board
  • BGM111 Blue Gecko Bluetooth Smart module radio board
  • BGM121 Blue Gecko Bluetooth Smart SiP module radio board

Documentation

​​​​​​​