Blue Gecko BGM121 Bluetooth® Smart SiP Module

The World’s Smallest Bluetooth SiP Module

Silicon Labs’ BGM121 Blue Gecko Bluetooth SIP Module has +8 dBm TX power and is targeted for applications where ultra-small size, reliable high performance RF, low-power consumption and easy application development are key requirements. At 6.5 x 6.5 x 1.4 mm the BGM121 module fits applications where size is a constraint. BGM121 also integrates a high performance, ultra robust antenna, which requires minimal PCB, plastic and metal clearance. The total PCB area required by BGM121 is only 51 mm². The BGM121 also integrates a Bluetooth 4.2 compliant Bluetooth stack and it can also run end-user applications on-board or alternatively used as a network co-processor over one of the host interfaces.

Module Benefits

Integrated Bluetooth Radio and Antenna:

  • Excellent RF performance
  • Integrated hugh performance antenna
  • Fast time-to-market and low R&D costs

Bluetooth and regulatory certifications:

  • Minimal end product certification
  • Faster time-to-market
  • Proven platform

Pre-assembled and pre-tested platform:

  • Modules are pre-assembled
  • Radio is pre-tested
  • Firmware is pre-installed

Module Specifications

Low Power Wireless System-on-Chip:

  • High Performance 32-bit 38.4 MHz ARM® Cortex®-M4 with DSP instruction and floating-point unit for efficient signal processing
  • 256 kB flash program memory
  • 32 kB RAM data memory
  • 2.4 GHz radio operation
  • 8 dBm TX power

Low Energy Consumption:

  • 9.0 mA RX current at 2.4 GHz
  • 8.2 mA TX current @ 0 dBm output power at 2.4 GHz
  • 63 μA/MHz in Active Mode (EM0)
  • 2.5 μA EM2 DeepSleep current (full RAM retention and RTCC running from LFXO)
  • 2.1 μA EM3 Stop current (State/RAM retention)
  • Wake on Radio with signal strength detection, preamble pattern detection, frame detection and timeout

High Receiver Performance:

  • -91 dBm sensitivity @ 1 Mbit/s GFSK (2.4 GHz)

Wide Operating Range:

  • 1.85 V to 3.8 V single power supply
  • 2.4 V to 3.8 V when using DC-DC
  • Integrated DC-DC
  • -40 °C to +85 °C

Support for Internet Security:

  • General Purpose CRC
  • Random Number Generator
  • Hardware Cryptographic Acceleration for AES 128/256, SHA-1, SHA-2 (SHA-224 and SHA-256) and ECC

Dimensions:

  • 6.5 mm x 6.5 mm x 1.4 mm

Wide Selection of MCU peripherals:

  • 12-bit 1 Msps SAR Analog to Digital Converter (ADC)
  • 2 × Analog Comparator (ACMP)
  • Digital to Analog Current Converter (IDAC)
  • 32 pins connected to analog channels (APORT) shared between Analog Comparators, ADC, and IDAC32 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 2 × 16-bit Timer/Counter
  • 3 + 4 Compare/Capture/PWM channels
  • 32-bit Real Time Counter and Calendar
  • 16-bit Low Energy Timer for waveform generation
  • 32-bit Ultra Low Energy Timer/Counter for periodic wake-up from any Energy Mode
  • 16-bit Pulse Counter with asynchronous operation
  • Watchdog Timer w/ dedicated RC oscillator @ 50 nA
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I²S)
  • Low Energy UART (LEUART™)
  • I²C interface with SMBus support and address recognition in EM3 Stop

Getting Started with Blue Gecko Bluetooth Smart SiP Module

Blue Gecko Bluetooth Smart SiP Wireless Starter Kit

The easiest way to begin development with Blue Gecko Bluetooth Smart SiP Modules is with the Bluetooth SiP Wireless Starter Kit.

Add to Cart

Blue Gecko Bluetooth Smart Modules

Part Number Buy Module Data Sheet Development Kit Description Antenna Option Radio TX Power RX Sensitivity Typical Range Package
BGM121A256V2 PDF icon SLWSTK6101C BGM121 Bluetooth Smart SiP Module Internal Bluetooth Smart 4.2 +8 dBm TX -91 dBm 200 Meters Tray
BGM121A256V2R PDF icon SLWSTK6101C BGM121 Bluetooth Smart SiP Module Internal Bluetooth Smart 4.2 +8 dBm TX -91 dBm 200 Meters Reel
BGM121N256V2 PDF icon SLWSTK6101C BGM121 Bluetooth Smart SiP Module RF Pad Bluetooth Smart 4.2 +8 dBm TX -91 dBm 200 Meters Tray
BGM121N256V2R PDF icon SLWSTK6101C BGM121 Bluetooth Smart SiP Module RF Pad Bluetooth Smart 4.2 +8 dBm TX -91 dBm 200 Meters Reel

Documentation

Title Version Resource Type
BRD4302A BGM121 Wireless Starter Kit (WSTK) Radio Board Final Design Package A03 Schematic and Layout Files
UG234: BGM121 Bluetooth System-in-Package Radio Board User's Guide 1.00 User Guides
AN1048: Regulatory Certifications BGM121/BGM123 SiP Module 0.1 Application Notes
BGM121/BGM123 Blue Gecko Bluetooth SiP Module データシート 1.0 Data Sheets
BGM121/BGM123 Blue Gecko Bluetooth SiP Module 数据表 1.0 Data Sheets
BGM121/BGM123 Blue Gecko Bluetooth SiP Module Data Sheet 1.0 Data Sheets
BGM121/BGM123 Blue Gecko Bluetooth SiP Module Data Short 0.82 Data Shorts
Bluetooth Smart Technology Presentation Presentations
Developing Accessories with Bluetooth Smart Presentations
Bluetooth End Product Listing Guide Presentations
Bluetooth Smart Software v.1.4 Presentation Presentations
Bluetooth Solutions for Apple iOS Devices Presentations
Designing for Bluetooth Low Energy Applications White Papers
The Many Flavors of Bluetooth IoT Connectivity Whitepaper White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Wireless Selector Guide 7 Brochures
Miniaturizing IoT Designs White Papers
Release Notes: Blue Gecko Bluetooth Smart Software v2.3.0 Release Notes
Blue Gecko Software API Reference Manual 2.0 Reference Manuals
Silicon Labs' Android Application for Blue Gecko 1.2 Software
Silicon Labs' iOS Application for Blue Gecko 1.2 Software
RAIL SDK Rev 1.2.1.0 1.2.1.0 Software
AN969: Measuring Power Consumption of Blue Gecko Bluetooth® Smart Devices 0.2 Application Notes
UG162: Simplicity Commander Reference Guide 0.5 User Guides
QSG139: Bluetooth® Development with Simplicity Studio 0.2 Quick Start Guides
QSG108: Getting Started with Silicon Labs Bluetooth Software Quick-Start Guide 1.3 Quick Start Guides
QSG126: Bluetooth ® Developer Studio Quick-Start Guide 0.6 Quick Start Guides
UG267: Multiprotocol User's Guide 0.2 User Guides
Silicon Labs' Android Application for Blue Gecko 1.3 Software
UG266: Silicon Labs Gecko Bootloader User's Guide 0.2 User Guides
Bluetooth, Wi-Fi and Regulatory Certifications 3 Presentations
UG173: Blue Gecko BGScript Developer's Guide 0.5 User Guides
BGScript Syntax Highlighting for Notepad++ Miscellaneous
Bluetooth, Wi-Fi and Regulatory Certifications Miscellaneous
Silicon Labs Bluetooth SDK with Simplicity Studio (Linux) v4.1.2 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Mac) v4.1.2 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Windows) v4.1.2 Software
UG119: Blue Gecko Bluetooth® Device Configuration Guide 2.3 User Guides
Contact Sales Contact Sales
Close
Loading Results