EFR32BG13 Based Modules (Series 1)

EFR32BG13 Series 1 modules are designed for Bluetooth Low Energy and Bluetooth mesh applications where ultra-small size, reliable high performance RF, low-power consumption, full modular certification and easy application development are key requirements. With a 2.4 GHz EFR32BG13 Series 1 wireless SoC, a high-efficiency antenna and our Bluetooth software stack, EFR32BG13 Series 1 modules minimize the time and effort typically required for complex RF designs. Supported also by our best-in-class development tools, the modules enable quick time-to-market for space- and energy-sensitive IoT applications. Our BGM13S SiP modules are the world's smallest complete Bluetooth solutions, based on our patented antenna technology in the substrate.

EFR32BG13 Module Block Diagram
Max TX output power
Up to +19 dBm
Flash memory
512 kB

EFR32BG13 Series 1 Common Specs

Bluetooth

  • Bluetooth 5.x
  • 2M PHY and LE Coded PHY Support

SoC

Antenna

  • Chip, u.FL or RF pin options available

Max GPIO

  • Up to 30

Regulatory Certifications

  • FCC
  • CE
  • ISEDC
  • Japan
  • South Korea
  • Taiwan

Status

Find the Right EFR32BG13 Series 1 Module Select Columns

Select Columns
Part Number Pricing Module Type Antenna Max TX Power Dimensions
1K @ US$7.56 PCB Built-in 8 12.9×15.0×2.2 —
1K @ US$7.56 PCB External (U.FL) 8 12.9×15.0×2.2 —
1K @ US$7.85 PCB Built-in 19 12.9×15.0×2.2 —
1K @ US$7.85 PCB External (U.FL) 19 12.9×15.0×2.2 —
1K @ US$6.93 SiP Built-in 8 6.5×6.5×1.4 —
1K @ US$6.81 SiP RF Pin 8 6.5×6.5×1.4 —
1K @ US$7.22 SiP Built-in 19 6.5×6.5×1.4 —
1K @ US$7.12 SiP RF Pin 19 6.5×6.5×1.4 —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close