Si10xx Sub-GHz Wireless MCUs

Silicon Labs’ Si106x/8x Wireless MCUs combine high-performance wireless connectivity and ultra-low power microcontroller processing into a small 5 mm x 6 mm form factor. Support for major frequency bands in the 142 to 1050 MHz range is provided including an integrated advanced packet handling engine and the ability to realize a link budget of up to 146 dB. The devices have been optimized to minimize energy consumption for battery-backed applications by minimizing TX, RX, active, and sleep mode current as well as supporting fast wake-up times.

The Si106x Wireless MCUs are pin-compatible with the Si108x devices that can scale from 8 to 64 kB of flash and provides a robust set of analog and digital peripherals including an ADC, dual comparators, timers, and GPIO. All devices are designed to be compliant with the 802.15.4g smart metering standard and support worldwide regulatory standards including FCC, ETSI and ARIB.

fmt=png-alpha

Features

  • Ultra-low power 8051 µC Core
  • 25 MHz, single-cycle 8051 compatible CPU
  • Industry's lowest active and sleep currents
  • 160 µA/MHz: active mode
  • 10 nA sleep with brownout detectors disabled
  • 50 nA sleep with brownout detectors enabled
  • 650 nA sleep with internal RTC
  • 2 µs wake-up time
  • On-chip debug
  • Up to 64 kB of flash and 4 kB of RAM
  • Data rate up to 1 Mbps
  • 142–1050 MHz frequency range
  • On-chip crystal tuning
  • –126 dBm receive sensitivity @ 500 bps, GFSK
  • Modulation: OOK, (G)FSK, and 4(G)FSK
  • Up to +20 dBm output power
  • Excellent selectivity performance
  • Supply voltage: 1.8 to 3.6 V
  • 5 mm x 6 mm 36-pin QFN package

Getting Started with Si10xx Sub-GHz Wireless MCU

Si10xx Development Kit

The easiest way to begin development with the Si10xx Sub-GHz Wireless MCU family is with a Si10xx development kit.

View Kits


Si10xx Product Matrix

Common Specifications

MHz: 25

Timers (16-bit): 4

PCA Channels: 6

Internal Osc: ±2

Temp Sensor: Yes

VREF: Yes

Comparators: 2

Devices
Part Number Data Sheet Timers (16-bit) Internal Osc. ADC 1 Temp Sensor VREF Comparators +11/+20 dBm TX Current (mA) +13 dBm TX Current (mA) Frequency Range (MHz) FSK/GFSK (kbps) OOK (kbps) Output Power (dBm) RX Current (mA) Package Type Package Size (mm) AEC-Q100 Cap Sense Flash (kB) Dig I/O Pins MHz RAM (kB) Communications 2/4.8 Sensitivity (dBm)
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18/85 29 142 1050 512 120 -20 20 10.7 QFN36 5x6 No No 64 15 25 4352 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18/85 29 142 1050 512 120 -20 20 10.7 QFN36 5x6 No No 32 15 25 4352 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18 29 142 1050 512 120 -40 13 10.7 QFN36 5x6 No No 64 15 25 4352 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18 29 142 1050 512 120 -40 13 10.7 QFN36 5x6 No No 32 15 25 4352 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 15-ch., 300 ksps Yes Yes 2 18 29 240 960 512 120 -40 13 10.7 QFN36 5x6 No No 64 15 25 4352 1 x I²C 1 x SPI 1 x UART -116
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18 29 240 960 512 120 -40 13 10.7 QFN36 5x6 No No 32 15 25 4352 1 x I²C 1 x SPI 1 x UART -116
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18/85 29 142 1050 512 120 -20 20 10.7 QFN36 5x6 No No 16 15 25 768 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18/85 29 142 1050 512 120 -20 20 10.7 QFN36 5x6 No No 8 15 25 768 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 18-ch., 300 ksps Yes Yes 2 18 29 142 1050 512 120 -40 13 10.7 QFN36 5x6 No No 16 15 25 768 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 15-ch., 300 ksps Yes Yes 2 18 29 142 1050 512 120 -40 13 10.7 QFN36 5x6 No No 8 15 25 768 1 x I²C 1 x SPI 1 x UART -126
4 ±2 10-bit, 15-ch., 300 ksps Yes Yes 2 18 29 240 960 512 120 -40 13 10.7 QFN36 5x6 No No 16 15 25 768 1 x I²C 1 x SPI 1 x UART -116
4 ±2 10-bit, 15-ch., 300 ksps Yes Yes 2 18 29 240 960 512 120 -40 13 10.7 QFN36 5x6 No No 8 15 25 768 1 x I²C 1 x SPI 1 x UART -116
Contact Sales Contact Sales
Close
Loading Results