Si1000 Wireless MCUs

Bookmark and Share
Si1000 Wireless MCU Block Diagram

The Si100x wireless MCU family offers the industry's lowest power single-chip microcontroller with an integrated sub-GHz RF transceiver. This wireless MCU family is designed to address the specific requirements of low-power embedded systems requiring an RF bidirectional communication link for applications such as smart metering, in-home utility monitoring, wireless security panels, access control and home/building automation.

The Si10xx family has the industry's lowest power consumption in all modes: active, sleep and deep sleep. This ultra low-power consumption is achieved without any compromises in wireless transceiver performance. Having the lowest system power allows longer battery life, higher product performance and lower system cost.

The Si100x wireless MCU family offers devices configured with either 64 or 32 K of on-board flash memory and a maximum transmit output power of +13 or +20 dBm. The Si1004 and Si1005 devices also include an integrated dc-dc boost converter with a switching efficiency of up to 90%, which can greatly increase system battery life.

 

Features

  • Industry’s lowest active and sleep currents
    • 160 µA/MHz - active mode
    • 10 nA sleep w/BOD disabled
    • 50 nA sleep w/BOD enabled
    • 300 nA sleep w/internal RTC
    • 600 nA sleep with external crystal
  • LDO voltage regulator
  • 2 µS wake-up time
  • 1.5 µS analog settling time
  • 25 MHz, single-cycle 8051 compatible CPU
  • Integrated sub-GHz RF Transceiver
  • 240–960 MHz
  • -121 dBm sensitivity
  • Max output power +20 dBm
  • FSK, GFSK and OOK modulation
 

Applications

  • RFID tags
  • Water/gas meters
  • Sensor interfaces
  • Energy harvesting applications
  • Alarm systems
  • Smoke/fire detectors
  • Portable health care products
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si1000.pdf
Si1000 Data Sheet1.09/30/2010

Data Short (6)

Document NameDescriptionVersionLast Updated
Si1000-C_short.pdf
Si1000-C Data Short0115102/25/2010
Si1001-C_short.pdf
Si1001-C Data Short0115102/25/2010
Si1002-C_short.pdf
Si1002-C Data Short0115102/25/2010
Si1003-C_short.pdf
Si1003-C Data Short0115102/25/2010
Si1004-C_short.pdf
Si1004-C Data Short0115102/25/2010
Si1005-C_short.pdf
Si1005-C Data Short0115102/25/2010

User Guides (3)

Document NameDescriptionVersionLast Updated
RF_to_USB-RD.pdf
RF-to-USB Reference Design 2 User's Guide0.25/13/2011
Si10xx-DK.pdf
Si10xx-DK User's Guide0.12/23/2010
WirelessMBus-EK.pdf
Wireless M-Bus Demonstration Kit User's Guide0.12/22/2010

Application Notes (22)

Document NameDescriptionVersionLast Updated
AN324.pdf
AN324: Advanced Encryption Standard0.1
AN361.pdf
AN361: Wireless M-Bus Implementation using EZRadioPRO Devices1.010/8/2009
AN414.pdf
AN414: EZRadioPRO® Layout Design Guide0.211/30/2010
AN417.pdf
AN417: Si4x3x Family and Crystal Oscillators0.26/22/2009
AN427.pdf
AN427: EZRadioPRO™ Si433x & Si443x RX LNA matching0.16/25/2009
AN432.pdf
AN432: RX BER Measurement on EZRadioPRO with a Looped Bit Sequence0.24/19/2010
AN435.pdf
AN435: Si4032/4432 PA Matching0.22/11/2011
AN436.pdf
AN436: Si4030/4031/4430/4431 PA Matching0.24/4/2011
AN437.pdf
AN437: Si4432 RF Performance and FCC Compliance Test Results0.23/31/2011
AN440.pdf
AN440: Si4430/31/32 Register Descriptions0.411/2/2011
AN445.pdf
AN445: Si4431 RF Performance and ETSI Compliance Test Results0.34/12/2011
AN451.pdf
AN451: Wireless M-Bus Software Implementation0.12/22/2010
AN452.pdf
AN452: Wireless M-Bus Stack Programmer's Guide0.12/22/2010
AN459.pdf
AN459: Si4430-B Measurement Results 0.49/2/2010
AN463.pdf
AN463: Raw Data Mode with EZRadioPRO0.212/13/2010
AN474.pdf
AN474: Si1000 Code Examples0.12/26/2010
AN539.pdf
AN539: EZMac®PRO Overview0.19/7/2010
AN545.pdf
AN545: EZRadioPRO and 802.15.4D Compliance0.110/26/2010
AN548.pdf
AN548: Si4432 Compliance Test Results in Chinese AMR Band0.15/20/2011
AN550.pdf
AN550: EZMac®PRO Programming Guide0.110/18/2010
AN585.pdf
AN585: EZRadioPro Low Duty Cycle Mode Operation0.19/23/2011
AN537.pdf
FIFO Mode, Direct Mode, and Packet Handler Operation for EZRadioPro0.28/31/2011

White Papers (4)

Document NameDescriptionVersionLast Updated
Low-Power-Design-Basics.pdf
Low Power Design Basics: How to Choose the Optimal Low Power MCU for Your Embedded System White Paper
Selecting-the-Optimal-Battery_WP.pdf
Selecting the Optimal Battery for your Embedded Application1.16/24/2011
Designing-Low-Power-Metering-Applications.pdf
Top Design Considerations for Low Power Metering Applications
Using-Low-Cost-OTP-Microcontrollers-to-Simplify-Embedded-Applications.pdf
Using Low-Cost OTP Microcontrollers to Simplify Embedded Applications

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
Si10xx_QS_Guide.pdf
Si10xx Quick-Start Guide0.110/19/2010
Wireless_MBus_QSG.pdf
Wireless M-Bus Quick Start Guide0.12/16/2010

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
Bookmark and Share

Development Kits

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (10)

Document NameDescriptionVersionUpdated
AN585SW.zip
AN585SW: EZRadioPro Low Duty Cycle Mode Operation Software1.010/10/2011
WDS3-Setup.exe
Chip Configurator v3.1.4.03.1.4.0 (7 Dec 2011)12/7/2011
EZMacPRO_setup.exe
EZMacPRO Reference Source Code2.13r11/6/2010
RF_to_USB_RD.zip
RF to USB Reference Design
RF_to_USB_RD.exe
RF to USB Reference Design
SDBC_DK3_Factory_Firmware(hex file only).zip
SDBC_DK3_Factory_Firmware(hex file only)3.80r/3.80B4/11/2011
AN474SW.zip
Si10xx Code Examples Application Note
Wireless_Meter_Bus.exe
Wireless Meter Bus
Wireless_Meter_Bus_EK.zip
Wireless Meter Bus Evaluation Kit
Wireless_Meter_Bus_Stack.zip
Wireless Meter Bus Stack

Schematics/Layout (12)

Document NameDescriptionVersionUpdated
1000-TCB1_C_470.ZIP
1000-TCB1 C 470 Schematics and Layout
1000-TCB1_C_915.ZIP
1000-TCB1 C 915 Schematics and Layout
1002-TCB1_D_434.ZIP
1002-TCB1 D 434 Schematics and Layout
1002-TCB1_D_868.ZIP
1002-TCB1 D 868 Schematics and Layout
1004-TCB1_D_868.ZIP
1004-TCB1 D 868 Schematics and Layout
ULADI_SiliconLabs_Reader.exe
ADI Ultra-Librarian Reader for CAD/CAE Schematic Footprints and Symbols .bxl Files
SI1000-C-GM.bxl
Si1000-C-GM CAD/CAE Schematic Footprints and Symbols1.0
SI1001-C-GM.bxl
Si1001-C-GM CAD/CAE Schematic Footprints and Symbols1.0
SI1002-C-GM.bxl
Si1002-C-GM CAD/CAE Schematic Footprints and Symbols1.0
SI1003-C-GM.bxl
Si1003-C-GM CAD/CAE Schematic Footprints and Symbols1.0
SI1004-C-GM.bxl
Si1004-C-GM CAD/CAE Schematic Footprints and Symbols1.0
SI1005-C-GM.bxl
Si1005-C-GM CAD/CAE Schematic Footprints and Symbols1.0

Example Code (2)

Document NameDescriptionVersionUpdated
loadboard_light.zip
Loadboard Lite1.00
SPI_PassThrough.zip
SPI Pass Through Code1.00

Training (1)

Document NameDescriptionVersionUpdated
Si1000_Technical.pdf
Si1000 Techinical Overview

 

Bookmark and Share

Product Matrix


Part Number Available DocumentsTimers (16-bit)PCA ChannelsInternal Osc.ADC 1ADC 2DACTemp SensorVREFComparators+11/+20 dBm TX Current+13 dBm TX Current2/4.8 Sensitivity (dBm)Frequency RangeFSK/GFSKOOKOutput PowerRX CurrentOtherPackageDev KitAlternativeFlashDig I/O PinsMIPS (peak)RAMCommunications
Si1000Sample
Buy
Data Sheet
Data Short
46±2%10-bit, 18-ch., 300 ksps--YesYes235/85--121/-110240 - 96025640+1 to +2018.5RTC, CRC42-pin 5x7 QFNSi1000DK
64 kB22254352I2C, SPI, UART
Si1001Sample
Buy
Data Sheet
Data Short
46±2%10-bit, 18-ch., 300 ksps--YesYes235/85--121/-110240 - 96025640+1 to +2018.5RTC, CRC42-pin 5x7 QFNSi1000DK
32 kB22254352I2C, SPI, UART
Si1002Sample
Buy
Data Sheet
Data Short
46±2%10-bit, 18-ch., 300 ksps--YesYes2-30-121/-110240 - 96025640-8 to +1318.5RTC, CRC42-pin 5x7 QFNSi1000DK
64 kB22254352I2C, SPI, UART
Si1003Sample
Buy
Data Sheet
Data Short
46±2%10-bit, 18-ch., 300 ksps--YesYes2-30-121/-110240 - 96025640-8 to +1318.5RTC, CRC42-pin 5x7 QFNSi1000DK
32 kB22254352I2C, SPI, UART
Si1004Sample
Buy
Data Sheet
Data Short
46±2%10-bit, 15-ch., 300 ksps--YesYes2-30-121/-110240 - 96025640-8 to +13118.5RTC, CRC, DC-DC42-pin 5x7 QFNSi1000DK
64 kB19254352I2C, SPI, UART
Si1005Sample
Buy
Data Sheet
Data Short
46±2%10-bit, 15-ch., 300 ksps--YesYes2-30-121/-110240 - 96025640-8 to +1318.5RTC, CRC, DC-DC42-pin 5x7 QFNSi1000DK
32 kB19254352I2C, SPI, UART
Bookmark and Share
Bookmark and Share

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Wireless Sensor Node Reference Design Overview
Wireless Sensor Node Reference Design Overview

Designing for Ultra Low-Power Operation
Designing for Ultra Low-Power Operation

Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Featured Utilities

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator

MCU Parametric Search

Find microcontroller parts fast by specifying the specs and features you need.
» MCU Parametric Search

Cross-Reference Search Utility

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet by clicking on the data sheet link, and export the results to Excel
» Cross-Reference Search Utility


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Selecting the Right Battery for Your Embedded System

As batteries become more sophisticated in design and function, you must weigh a set of sometimes-conflicting requirements when determining the optimal battery type for your embedded system, including energy capacity, terminal voltage, physical dimensions, self-discharge rate, power-delivery requirements, etc.
» Selecting the Right Battery for Your Embedded System

USB Design Considerations

Choosing the right USB communications option depends on several factors, and each solution has different requirements and degrees of flexibility for both the developer and end-user. Download this white paper to determine the easiest, most cost-effective way to add USB communications to new designs or a legacy system.
» USB Design Considerations


Featured Presentations and Tutorials

8051 Instruction Set

This course takes a look at the 8051 microcontroller architecture and the associated instruction set. Included is a comprehensive look at the addressing modes and instruction operation.
» 8051 Instruction Set

C8051 Interrupt Architecture

This module provides a basic understanding of interrupts and their operation. It illustrates how the 8051 microcontroller performs asynchronous code execution as a result of internal or external events and highlights the programming requirements to implement interrupts in the MCU.
» C8051 Interrupt Architecture

External Memory Interface Controller (EMIF)

The C8051 provides internal memory as well as the ability to access external memory or peripherals using the external memory interface. This course describes the C8051 microcontroller memory architecture and how to access off-chip resources.
» External Memory Interface Controller (EMIF)

View all MCU Training & Resources...

Microcontrollers Training and Resources Featured Courses

Education Center

 

Video: See the Si1000 technology in a metering application

 

 

 

 

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Wireless MCU Footer