Si10xx Common Specs
- Ultra-low power 8051 µC Core
- 25 MHz, single-cycle 8051 compatible CPU
- Industry's lowest active and sleep currents
- 160 µA/MHz: active mode
- 10 nA sleep with brownout detectors disabled
- 50 nA sleep with brownout detectors enabled
- 650 nA sleep with internal RTC
- 2 µs wake-up time
- On-chip debug
- Up to 64 kB of flash and 4 kB of RAM
- Data rate up to 1 Mbps
- 142–1050 MHz frequency range
- On-chip crystal tuning
- –126 dBm receive sensitivity @ 500 bps, GFSK
- Modulation: OOK, (G)FSK and 4(G)FSK
- Up to +20 dBm output power
- Excellent selectivity performance
- Supply voltage: 1.8 to 3.6 V
- 5x6 mm 36-pin QFN package
Find the Right Si10xx Device Select Columns
| Part Number | Timers (16-bit) | Internal Osc. | ADC 1 | Temp Sensor | VREF | Comparators | +11/+20 dBm TX Current (mA) | +13 dBm TX Current (mA) | Frequency Range (MHz) | FSK/GFSK (kbps) | OOK (kbps) | Output Power (dBm) | RX Current (mA) | Package Type | Package Size (mm) | Flash | Dig I/O Pins | MHz | RAM | Communications | 2/4.8 Sensitivity (dBm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 | ±2 | 10-bit, 18-ch., 300 ksps | Yes | Yes | 2 | 18/85 | 29 | 142 1050 | 512 | 120 | -20 20 | 10.7 | QFN36 | 5x6 | 64 | 15 | 25 | 4352 | 1 x I²C 1 x SPI 1 x UART | -126 — | |
| 4 | ±2 | 10-bit, 18-ch., 300 ksps | Yes | Yes | 2 | 18/85 | 29 | 142 1050 | 512 | 120 | -20 20 | 10.7 | QFN36 | 5x6 | 32 | 15 | 25 | 4352 | 1 x I²C 1 x SPI 1 x UART | -126 — | |
| 4 | ±2 | 10-bit, 18-ch., 300 ksps | Yes | Yes | 2 | 18 | 29 | 142 1050 | 512 | 120 | -40 13 | 10.7 | QFN36 | 5x6 | 64 | 15 | 25 | 4352 | 1 x I²C 1 x SPI 1 x UART | -126 — | |
| 4 | ±2 | 10-bit, 18-ch., 300 ksps | Yes | Yes | 2 | 18 | 29 | 142 1050 | 512 | 120 | -40 13 | 10.7 | QFN36 | 5x6 | 32 | 15 | 25 | 4352 | 1 x I²C 1 x SPI 1 x UART | -126 — | |
| 4 | ±2 | 10-bit, 15-ch., 300 ksps | Yes | Yes | 2 | 18 | 29 | 240 960 | 512 | 120 | -40 13 | 10.7 | QFN36 | 5x6 | 64 | 15 | 25 | 4352 | 1 x I²C 1 x SPI 1 x UART | -116 — | |
| 4 | ±2 | 10-bit, 18-ch., 300 ksps | Yes | Yes | 2 | 18 | 29 | 240 960 | 512 | 120 | -40 13 | 10.7 | QFN36 | 5x6 | 32 | 15 | 25 | 4352 | 1 x I²C 1 x SPI 1 x UART | -116 — |
Sort A -> Z
Sort Z -> A
Filter by values...
Si1064/84 434 MHz Wireless MCU Development Kit
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si1064 wireless MCU and LCD baseboard with the 434 MHz frequency band.
Si1064/84 434 MHz Wireless MCU Development Kit
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si1064 wireless MCU and LCD baseboard with the 434 MHz frequency band.
Si1060/80 915 MHz Wireless MCU Development Kit
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si106x/8x wireless MCU and LCD baseboard with the 915 MHz frequency band.
Si1060/80 915 MHz Wireless MCU Development Kit
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si106x/8x wireless MCU and LCD baseboard with the 915 MHz frequency band.