The General Interest forum is for non-support discussion only. If you have a question about, or need help with a Silicon Labs product, please visit one of the individual product forums.
 

Application engineers do not monitor this forum.
 

View General Interest Board Guidelines ›

Could the Si86IsoLin kit handle DC to 80Hz input? The kit include 3 isolation chips. The resolution of each chip is different. The chips are supposed to handle high frequencies. But I am not sure if it handles low frequencies well.

  • Discussion Forums
  • Answered
Answered