ERROR: A Flash failure has occurred, most likely due to locked flash.
when debugging ,I meet this error.
Thanks lot!
You need to provide more detailed information.
for example,
1. you see only 1 bit changed. or a whole page changed.
2. the bit flip from '1' to '0' or '0' to '1'.
3. what device you see the issue on, EFM8xxx or C8051Fxxx?
4. etc.
ERROR: A Flash failure has occurred, most likely due to locked flash.
ERROR: A Flash failure has occurred, most likely due to locked flash.
when debugging ,I meet this error.
Thanks lot!
You need to provide more detailed information.
for example,
1. you see only 1 bit changed. or a whole page changed.
2. the bit flip from '1' to '0' or '0' to '1'.
3. what device you see the issue on, EFM8xxx or C8051Fxxx?
4. etc.