Member | Action | Date |
---|---|---|
|
Posted
Why would this design (Si8261BCC-IS) blow the chip? on
Isolation Forum - Isolator
Hi, I created a design for a simple MOSFET driver using the Si8261BCC-IS. The schematic and Gerber files are available here: https://drive.google.com/file/d/1OrVLv4VfJS-6A83AF7Kemexxz-GgUZdO/view?usp=sharing When I connect the input control signal, the chip blows up. There is proper smoke and stuff. The supply voltage on the MOSFET side is 24V. Why would this be happening? |
Jul 02 2020, 12:37 PM |