The Project board is for sharing projects based on Silicon Labs' component with other community members. View Projects Guidelines ›

Hey everyone,

 

I used the EFM8UB1 starter kit to complete construction of my plug and play solar system concept. The goal of the concept is to make solar system installation as easy (and hopefully) as cheap as possible by reducing the amount of on-site assembly required.

 

It has a built-in inverter, charge controller, 12 Volt, 12 Ah UPS battery, 12 Volt solar panel input, a 5 VDC power rail for a later centralized USB power project, and 120 Volt AC outlets. You just connect a solar panel, flip a switch, and you have a 120 VAC solar power source.

 

I used the EFM8UB1 to construct an automatic transfer switch for it, so it can automatically switch appliances (or a house, if it is scaled up) to the grid if there is a shortage of solar power. This is convenient for those who want to minimize battery costs without running the risk of a blackout.

 

Here is a video of me discussing and demonstrating it. 

 

The EFM8 made it very easy by providing the option of a low-energy USB port (which the white USB cable is connected to) and a built-in CR2032 battery slot.

 

This is important because it is battery-powered, and I couldn't afford to have it deplete the battery during a cloudy week, or in general: wasting the power generated by the 20 watt solar panel that recharges it. 

 

In addition to that, the analog-to-digital converter configuration was very quick and easy.

  • Projects
  • 8-bit MCUs
  • I also wrote a GPIO introduction for the EFM8UB1 on Kompulsa: https://www.kompulsa.com/getting-started-silicon-labs-efm8-basics/

    0
  • When a pin is ON/HIGH on the EFM8UB1 (and most other MCUs), it is supplied with a very small current (often in the order of microamps, denoted by the uA symbol) at 3.3 volts. 

     

    what about configuring the pin as push-pull?

    0
  • @nikodean1

    You could get the drive capability of GPIO in the datasheet of EFM8UB1, see detail in figure 4.6 and figure 4.7 in page 24 and table 4.13 in page 19.

    0
  • with all the mistakes instead of "getting started" it should be renamed "how I got started"

    0
  • Hi Erik,

     

    By 'it is supplied', I meant that the MCU supplies the pin with the small current. That article is not intended to be a full GPIO tutorial, just a guide to help people get started quickly.

    0
  • Thank you! I added it.

    0
  • you still should change the title, what you have written is, by no means comprehensive, even about the subjects you discuss

     

    "how I got started" would be a fair title

     

    By 'it is supplied', I meant that the MCU supplies the pin with the small current

    configured correctly it can supply 20mA

     

    your 'article' reminds me of my first microcontroller project, there was a few things that was a "working implementation" but, by no means, how I would have done them after gaining more experience.

    0