Whether you are just getting started with Bluetooth Mesh or you are a more advanced user you have come to the right place.
This article aggregates training content which has been created by Silicon Labs, as well as material from the Bluetooth SIG itself to learn more about Bluetooth Mesh.
The content is organized in a logical sequence which assumes no previous knowledge of Bluetooth Mesh. You can get started with some of the material that introduces the basic Bluetooth Mesh concepts and walk your away to more advanced topics such as LPN/Friend and using the Network Analyzer to capture Bluetooth Mesh traffic.
This comprehensive technology overview explains some of the key concepts and terminology, system architecture, and security mechanisms, as well as the unique message publication and delivery technique behind Bluetooth mesh networking.
This Silicon Labs White paper gives a more in depth overview which complements the information presented in the SIG’s Bluetooth Mesh Networking Introduction above.
This document provides step-by-step instructions to demonstrate a basic Bluetooth mesh network using the standard sample apps from the Bluetooth Mesh SDK and our mobile application.
In this document we discuss the basics of Bluetooth mesh required to understand the example and walk through key aspects of the application source code.
In this slide deck we go deeper into the code walkthrough with line by line explanation of the functionality for both the light and switch sample apps in the Bluetooth Mesh SDK.
UG136 lists the memory map and the memory requirements of the Bluetooth stack. Does this document also apply for the BLE mesh stack? If not, could you point to a similar document for BLE mesh stack? I need to know the memory requirements of the BLE mesh stack.
KBA_BT_0505: Bluetooth Mesh Training resources
Introduction
Whether you are just getting started with Bluetooth Mesh or you are a more advanced user you have come to the right place.
This article aggregates training content which has been created by Silicon Labs, as well as material from the Bluetooth SIG itself to learn more about Bluetooth Mesh.
The content is organized in a logical sequence which assumes no previous knowledge of Bluetooth Mesh. You can get started with some of the material that introduces the basic Bluetooth Mesh concepts and walk your away to more advanced topics such as LPN/Friend and using the Network Analyzer to capture Bluetooth Mesh traffic.
Bluetooth Mesh Networking – An Introduction for developers (BT SIG)
This comprehensive technology overview explains some of the key concepts and terminology, system architecture, and security mechanisms, as well as the unique message publication and delivery technique behind Bluetooth mesh networking.
Bluetooth Mesh White paper
This Silicon Labs White paper gives a more in depth overview which complements the information presented in the SIG’s Bluetooth Mesh Networking Introduction above.
Bluetooth Mesh Models - Technical Overview
This paper provides a guided tour of Bluetooth mesh models.
QSG148: Getting Started with the Silicon Labs Bluetooth ® Mesh Lighting Demonstration
This document provides step-by-step instructions to demonstrate a basic Bluetooth mesh network using the standard sample apps from the Bluetooth Mesh SDK and our mobile application.
AN1098: Understanding the Silicon Labs Bluetooth Mesh Lighting Demonstration
In this document we discuss the basics of Bluetooth mesh required to understand the example and walk through key aspects of the application source code.
Light/switch example code walkthrough
In this slide deck we go deeper into the code walkthrough with line by line explanation of the functionality for both the light and switch sample apps in the Bluetooth Mesh SDK.
Intro to Friend and LPN (BT SIG)
Introduction of LPN and Friend node concepts by the Bluetooth SIG.
LPN and Friend
In depth explanation of how LPN and Friend nodes work with practical examples and Energy Profiler traces.
Provisioning (BT SIG, part 1 and part 2)
This is a 2-part article about Bluetooth Mesh provisioning covering all they key concepts.
Network Analyzer Bluetooth Mesh Training
This training deck shows how to user Silicon Labs Network Analyzer to capture, decode and analyze Bluetooth Mesh traffic data
UG366: Bluetooth® Mesh Node Configuration User’s Guide
This user guide explains how to use the Bluetooth SDK’s Node Configurator.
AN1137: Bluetooth® Mesh Network Performance
This application note goes through a series of network performance tests for Bluetooth Mesh.
AN1200: Bluetooth® Mesh for iOS and Android ADK
This application note walks through the mobile ADK solution for Android and iOS with usage instructions and walkthrough of several APIs.
In addition to these you can browse through some of the Bluetooth Mesh KBAs listed in the Bluetooth Knowledge Article List section [05].
Added new piece of content:
Bluetooth Mesh Models - Technical Overview
@tmonte
UG136 lists the memory map and the memory requirements of the Bluetooth stack. Does this document also apply for the BLE mesh stack? If not, could you point to a similar document for BLE mesh stack? I need to know the memory requirements of the BLE mesh stack.
Oh amazing this makes sense. Thanks so much!