Si4430/31/32 RF Transceivers

Bookmark and Share
Si443x RF Transceivers

The Si443x ISM band transceiver ICs are members of the EZRadioPRO® product family. While retaining all the attractive features of the earlier products such as high integration, low cost, flexibility, low BOM and easy design-in, these transceivers target more sophisticated applications and offer several enhanced parameters and features including continuous frequency coverage from 240 - 960 MHz and output power up to +20 dBm.

The ISM band transceiver ICs include built-in features such as wake-up timer, low battery detector, transmit and receive data FIFOs, power-on reset circuit and general-purpose digital I/Os. The ICs incorporate a high-performance ADC and digital modem, which perform demodulation, filtering and packet handling in the digital domain, making the ICs ideal for configuration to mutiple applications. These features simplify the system design and allow the use of cost-effective microcontrollers. The Si4432 has configurable output power from +11 to +20 dBm and is ideal for frequency hopping systems where maximum range is desired. The Si4430/31 ICs have configurable output power from -8 to +13 dBm. The Si4431 and Si4432 comply with FCC and ETSI requirements when used in any of the standard ISM Bands. A 30 MHz crystal and supply bypass capacitors are the only necessary external components, making the devices ideal for high-volume production in applications where size and cost are important.

Features

  • Fully integrated: low BOM, easy design-in, no production alignments
  • Wide range of operating conditions: supply voltage, temperature, frequency
  • Antenna diversity & TR switch control
  • Auto-frequency calibration (AFC)
  • Ultra low power sleep mode
  • Digital RSSI
  • On-chip crystal tuning
  • Green lead free package
  • Wake-on-radio
  • Configurable packet structure
  • Preamble quality detector
  • TX & RX 64 byte FIFOs
  • Low battery detector
  • Low power consumption
 

Applications

  • Remote control
  • Home security and alarm
  • Wireless keyboard/mouse and other PC peripherals
  • Wireless toys
  • Remote keyless entry
  • Health monitors
  • Industrial control
  • Telemetry
  • Personal/patient data logging
  • Remote automatic meter reading
  • Home automation
  • Sensor networks
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si4430-31-32.pdf
Si4430-31-32 Data Sheet1.112/14/2009

Data Short (1)

Document NameDescriptionVersionLast Updated
Si443x_short.pdf
Si4432/31/30 ISM Transceiver Data Short2.20.092/20/2009

Errata (4)

Document NameDescriptionVersionLast Updated
Si4430A0Errata.pdf
Si4430 Rev A0 Errata06.29.097/6/2009
Si4431A0Errata.pdf
Si4431 Rev A0 Errata06.29.097/6/2009
Si4432V2Errata.pdf
Si4432 Rev V2 Errata0521096/1/2009
Si4x3xErrata.pdf
Si4x3x Rev B Errata0506105/6/2010

User Guides (6)

Document NameDescriptionVersionLast Updated
EZLink_UG.pdf
EZLink™ Fast Prototyping Modules—User Guide0.111/25/2008
EZMac-EZHop_UG.pdf
EZMac-EZHop User's Guide2.18/16/2010
RF_to_USB-RD.pdf
RF-to-USB Reference Design 2 User's Guide0.25/13/2011
SDBC-DK3_UG.pdf
SDBC-DK3 User Guide0.48/25/2009
WDS_Chip_Config_UG.pdf
WDS Chip Configurator User Guide0.24/9/2010
WirelessMBus-EK.pdf
Wireless M-Bus Demonstration Kit User's Guide0.12/22/2010

Application Notes (32)

Document NameDescriptionVersionLast Updated
AN361.pdf
AN361: Wireless M-Bus Implementation using EZRadioPRO Devices1.010/8/2009
AN379.pdf
AN379: Antenna Diversity with EZRadioPRO®0.22/15/2010
AN414.pdf
AN414: EZRadioPRO® Layout Design Guide0.211/30/2010
AN415.pdf
AN415: EZRadioPRO® Programming Guide0.77/13/2010
AN417.pdf
AN417: Si4x3x Family and Crystal Oscillators0.26/22/2009
AN419.pdf
AN419: ARIB STD-T67 Narrow-Band 426/429 MHz Measured on the Si4431-A00.32/9/2011
AN427.pdf
AN427: EZRadioPRO™ Si433x & Si443x RX LNA matching0.16/25/2009
AN429.pdf
AN429: Using the DC-DC Converter on the F9xx Series MCU for Single Battery Operation with the EZRadioPRO® RF Devices0.18/5/2009
AN432.pdf
AN432: RX BER Measurement on EZRadioPRO with a Looped Bit Sequence0.24/19/2010
AN435.pdf
AN435: Si4032/4432 PA Matching0.22/11/2011
AN436.pdf
AN436: Si4030/4031/4430/4431 PA Matching0.24/4/2011
AN437.pdf
AN437: Si4432 RF Performance and FCC Compliance Test Results0.23/31/2011
AN439.pdf
AN439: EZRadioPRO RF Testing Quick-Start Guide0.110/27/2009
AN440.pdf
AN440: Si4430/31/32 Register Descriptions0.411/2/2011
AN445.pdf
AN445: Si4431 RF Performance and ETSI Compliance Test Results0.34/12/2011
AN451.pdf
AN451: Wireless M-Bus Software Implementation0.12/22/2010
AN452.pdf
AN452: Wireless M-Bus Stack Programmer's Guide0.12/22/2010
AN457.pdf
AN457: Transitioning Si4432 from Rev V2 to Rev B0.21/26/2010
AN458.pdf
AN458: Transitioning Si4430/31 from Rev A0 to Rev B0.21/7/2011
AN459.pdf
AN459: Si4430-B Measurement Results 0.49/2/2010
AN463.pdf
AN463: Raw Data Mode with EZRadioPRO0.212/13/2010
AN514.pdf
AN514: Using the EZLink™ Reference Design to Create a Two-Channel PWM Motor Control Circuit0.16/23/2010
AN539.pdf
AN539: EZMac®PRO Overview0.19/7/2010
AN545.pdf
AN545: EZRadioPRO and 802.15.4D Compliance0.110/26/2010
AN548.pdf
AN548: Si4432 Compliance Test Results in Chinese AMR Band0.15/20/2011
AN548_chinese.pdf
AN548: Si4432 Compliance Test Results in Chinese AMR Band (Chinese)0.15/20/2011
AN550.pdf
AN550: EZMac®PRO Programming Guide0.110/18/2010
AN585.pdf
AN585: EZRadioPro Low Duty Cycle Mode Operation0.19/23/2011
AN588.pdf
AN588: Energy Harvesting Reference Design User's Guide0.25/18/2011
AN592.pdf
AN592: Data Whitening Demo Code0.111/30/2011
AN593.pdf
AN593: Temperature Sensor Usage and Frequency Calibration for the Si4x3x0.13/24/2011
AN537.pdf
FIFO Mode, Direct Mode, and Packet Handler Operation for EZRadioPro0.28/31/2011

White Papers (2)

Document NameDescriptionVersionLast Updated
Key-Priorities-for-Sub-GHz-Wireless-Deployments.pdf
The benefits and trends of sub-GHz wireless IC systems among various industry applications
Energy-Harvesting-Solution_WP.pdf
The Energy Harvesting Tipping Point for Wireless Sensor Applications0.15/19/2011

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
EnergyHarvesting-RD_qs_guide.pdf
Energy Harvesting-RD Quick-Start Guide0.25/25/2011
Wireless_MBus_QSG.pdf
Wireless M-Bus Quick Start Guide0.12/16/2010

PCN (4)

Document NameDescriptionVersionLast Updated
1103231.pdf
Si403X, Si433X, Si443X, Si4313 MSL1 Improvement Std
1002161-Si403x_433x_443x_Test_Site_Expand-UNISEMM_Std.pdf
Si403x/433x/443x Test Site Expansion-UNISEMM, Std
1006251.pdf
Si403x/433x/443x/4313 Test Site Expansion-STC Std
1011011A.pdf
Si443X-B1 Datasheet Rev 1.1 Std
Bookmark and Share

 

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (20)

Document NameDescriptionVersionUpdated
AN585SW.zip
AN585SW: EZRadioPro Low Duty Cycle Mode Operation Software1.010/10/2011
Si443x_revB1_DataWhiteningDemo.zip
AN592 reference SW code - Data Whitening Demo6/9/2011
Battery Life Calculator.zip
Battery Life Calculator
Chip Configurator Scripts.zip
Chip Configurator Scripts
Chip Configurator.zip
Chip Configurator v2.4 (unsupported version)2.4
WDS3-Setup.exe
Chip Configurator v3.1.4.03.1.4.0 (7 Dec 2011)12/7/2011
EZLink Chat 2.2.zip
EZLink Chat 2.22.20
EZLink_C8051F930_Si443x_B1.zip
EZLink Firmware (F930/Si443x)1.4r/b8/10/2010
EZLinkChat.zip
EZLinkChat
EZMacPRO_setup.exe
EZMacPRO Reference Source Code2.13r11/6/2010
Si443x Register Settings_RevA0-v4.xls
EZRadioPRO™ Register Calculator (A0 Silicon)4.0
Si4432 Register Settings_RevV-v26.xls
EZRadioPRO™ Register Calculator (V Silicon)26
LoadBoard_2.x_driver.zip
Loadboard (MSC-DKLB2.x) USB Driver2.x
dotnetfx.zip
Microsoft®.NET
RF_to_USB_RD.zip
RF to USB Reference Design
SDBC_DK3_Factory_Firmware(hex file only).zip
SDBC_DK3_Factory_Firmware(hex file only)3.80r/3.80B4/11/2011
SI443x Register Settings_RevB1.xls
SI443x Register Settings_RevB179/27/2011
WDS Terminal Emulator.zip
WDS Terminal Emulator
Wireless_Meter_Bus.exe
Wireless Meter Bus
Wireless_Meter_Bus_Stack.zip
Wireless Meter Bus Stack

Schematics/Layout (22)

Document NameDescriptionVersionUpdated
1000-TCB1_C_470.ZIP
1000-TCB1 C 470 Schematics and Layout
1000-TCB1_C_915.ZIP
1000-TCB1 C 915 Schematics and Layout
1002-TCB1_D_434.ZIP
1002-TCB1 D 434 Schematics and Layout
1002-TCB1_D_868.ZIP
1002-TCB1 D 868 Schematics and Layout
1004-TCB1_D_868.ZIP
1004-TCB1 D 868 Schematics and Layout
4430-T-B1_B_950.zip
4430-T-B1 B 950 Schematics and Layout2.01/18/2011
4430-T-B1_D_950.zip
4430-T-B1 D 950 Schematics and Layout2.01/18/2011
4431-T-B1_B_915.zip
4431 T B1 B 915 Schematics and Layout2.01/13/2011
4431-T-B1_B_434.zip
4431-T-B1 B 434 Schematics and Layout2.01/13/2011
4431-T-B1_B_868.zip
4431-T-B1 B 868 Schematics and Layout2.01/13/2011
4431-T-B1_D_434.zip
4431-T-B1 D 434 Schematics and Layout2.01/13/2011
4431-T-B1_D_868.zip
4431-T-B1 D 868 Schematics and Layout2.0
4431-T-B1_D_915.zip
4431-T-B1_D_915 Schematics and Layout2.01/13/2011
4432-T-B1_A_915.zip
4432-T-B1 A 915 Schematics and Layout1.11/13/2011
4432-T-B1_B_470.zip
4432-T-B1 B 470 Schematics and Layout1.11/17/2011
4432-T-B1_B_915.zip
4432-T-B1 B 915 Schematics and Layout1.21/17/2011
4432-T-B1_C_470.zip
4432-T-B1 C 470 Schematics and Layout1.11/17/2011
4432-T-B1_C_868.zip
4432-T-B1 C 868 Schematics and Layout1.11/17/2011
4432-T-B1_C_915.zip
4432-T-B1 C 915 Schematics and Layout1.11/17/2011
4432-T-B1_D_470.zip
4432-T-B1 D 470 Schematics and Layout1.21/17/2011
4432-T-B1_A_868.zip
4432-T-B1_A_868 Schematics and Layout1.01/13/2011
4432-T-B1_B_868.zip
4432-T-B1_B_868 Schematics and Layout1.01/17/2011

Example Code (2)

Document NameDescriptionVersionUpdated
AN415_EZRadioPRO_Sample_Code.zip
AN415_EZRadioPRO_Sample_Code1.04/11/2011
AN463SW.zip
AN463 Deglitch Reference Code0.212/14/2010

Training (1)

Document NameDescriptionVersionUpdated
EZMacPRO_Overview.pdf
EZMacPRO Overview
Bookmark and Share

Product Matrix


Part Number Available DocumentsOutput Power Range2/4.8 Sensitivity (dBm)RX Current0 dBm TX Current+11/+20 dBm TX Current+13 dBm TX CurrentPackageFSK/GFSKDescriptionOOKFrequency Range
Si4430Sample
Buy
Data Sheet
Data Short
-8 to +13-121 dBm/-110 dBm18.5 mA18 mA-/-30 mAQFN20256 kbpsTRX40 kbps900 - 960 MHz
Si4431Sample
Buy
Data Sheet
Data Short
-8 to +13-121 dBm/-110 dBm18.5 mA18 mA-/-30 mAQFN20256 kbpsTRX40 kbps240 - 930 MHz
Si4432Sample
Buy
Data Sheet
Data Short
+1 to +20-121 dBm/-110 dBm18.5 mA-35 mA/85 mA-QFN20256 kbpsTRX40 kbps240 - 930 MHz
Bookmark and Share
Bookmark and Share

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Designing a Low Power Wireless Remote Control
Designing a Low Power Wireless Remote Control

ISM Band GHz Transceiver ICs for Embedded RF Wireless Design
ISM Band GHz Transceiver ICs for Embedded RF Wireless Design

Featured Utilities

Wireless Product Selector

Silicon Labs' Wireless Product Selector will help you identify the right wireless product for your application. Simply make the selections that best describe your design, and the appropriate product with all supporting documentation, development software and hardware will be displayed. In less than a minute, we'll match you to the right wireless product for your project!
» Wireless Product Selector

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Energy Harvesting Tipping Point for Wireless Sensor Nodes

The ability to power wireless sensor nodes from harvested energy sources allows embedded designers to offer self-sustaining systems with significantly reduced cost of ownership for the end-user as well as benefits to the environment. Discover key design considerations for wireless sensor nodes powered by harvested energy sources as they become commercially viable and commonplace technologies used in our homes, offices, factories and infrastructure.
» Energy Harvesting Tipping Point for Wireless Sensor Nodes

How to Simplify the Design of an RF Remote Control

System-on-chip (SoC) transmitter solutions greatly simplify the process of designing a remote control and reduce system bill of materials (BOM) cost by eliminating the need for numerous discrete components. The three most common challenges that designers have when designing RF remote controls are maximizing transmission range, ensuring long battery life and maintaining low system costs
» How to Simplify the Design of an RF Remote Control


Featured Presentations and Tutorials

Si1000 Technical Training

This module covers the technical aspects of the Si1000 single chip wireless MCU and the integrated features of the device. It covers the internal operation of the device as well as application advantages such as antenna diversity and automatic frequency control.
» Si1000 Technical Training

EZMac™ PRO Software Training

This training module introduces the EZMac™ PRO MAC layer software stack. The module starts with an network overview and then provides a comprehensive overview of features including the packet format, Listen Before Talk, frequency redundant reception. In addition, network functions are covered including packet forwarding and auto-acknowledgement. The module concludes with an overview of the API and how EZMac PRO is implemented in the end system.
» EZMac PRO Software Overview

View all Wireless Training & Resources...

Wireless Training & Resources Featured Courses

Education Center


Related Products

SDBC-DK3 Development Kit Overview Video

The SDBC-DK3 development kit from Silicon Labs includes everything needed to get your embedded wireless design started. View the video for a detailed look at what's included in the kit, additional options available, and an overview of the antenna diversity algorithm that helps provide the best signal reception possible.


 

 

 

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

EZRadioPro