While including all the attractive features of the EZRadio® RF transmitters, receivers and transceivers, such as high integration, low cost, flexibility, low BOM and easy design-in, these EZRadioPRO® target more sophisticated ISM band applications and offer several enhanced parameters and features including continuous frequency coverage from 240 - 960 MHz and output power up to +20 dBm. Also included are built-in features such as wake-up timer, low battery detector, transmit and receive data FIFOs, power-on reset circuit and general-purpose digital I/Os.
Getting started with Embedded RF Wireless Design