ZGM230-DK2603A

MSRP $64.00

Z-Wave 800 Series Development Kit

ZGM230-DK2603A is a Z-Wave ZGM230S SiP module-based development kit. It is a feature-rich, cost-effective, small form factor prototype and development platform for Z-Wave. It is an ideal platform for developing energy-friendly and secure connected IoT devices using Z-Wave mesh and Z-Wave Long Range. It ships with Unify SDK Z-Wave protocol controller that works with any Z-Wave end devices. Customers can develop wide range command, control, and monitoring applications utilizing numerous sensors, buttons, and LEDs on this board. A built in SEGGER J-Link debugger ensures easy debugging through the USB Type-C connector.

MSRP $64.00

 

Kit Contents

  • BRD2603A - ZGM230s +14 dBm Dev Kit Board
  • ANT SS900 - 868-915 MHz Antenna

Kit Features

  • Sensors
    • Temperature and Humidity sensor
    • Ambient light sensor
    • LESENSE metal detector LC-sensor
    • Pressure sensor
    • Hall effect sensor
    • 9-axis inertial sensor
  • User Interface
    • 2x Buttons (w/ EM2 wake-up)
    • 2x LEDs
    • 1x RGB LED
  • On-board Debugger
    • J-Link Pro
    • Packet Trace (PTI) over UART
    • Virtual COM with HW Flow Control
  • Power-save Features
    • Controllable and separate power domain(s) for sensors
  • Expansion headers for easy I/O access

Get up and running quickly with the Z-Wave 800 Dev Kit with Unify Portable Environment

For detailed instruction please use: QSG185: Z-Wave 800 Dev Kit Quick-Start Guide with Unify

Requirements

  • At least two ZGM230-DK2603A Dev Kits, one for Controller and one for end node
  • Coin cell battery or USB-C cable (not included)
  • USB-C cable for Controller (not included)

Step 1: Unbox Z-Wave 800 Dev Kit

  • Remove BRD2603A from the box
  • Supply power to board:
    • Insert a battery in the coin cell battery holder on the bottom of the board or plug in a USB Type-C cable.
  • BRD2603A comes with pre-flashed Unify SDK Z-Wave Controller
  • Connect the first BRD2603A board ( “Controller” ) to computer via USB

Step 2: Download & Run Unify Portable Environment

  • Install and run Unify portable environment
  • Enter URL in Browser to launch Unify GUI

Step 3: Prepare an End Device

  • Connect the second BRD2603A to computer via USB
  • Find and flash the desired sample application to BRD2603A
    • “Switch On/Off” or “Multilevel Sensor”
  • Read the DSK value needed for inclusion
  • Include the End Device to the Z-Wave network
  • Experience the power of Z-Wave devices and demo applications
  • For more instructions, please refer to Tech Docs tab, or look at the Collection of Recommended Resources for Z-Wave Development

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Z-Wave Certification

Certification of devices to Z-Wave standards is required.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close