ZWAVE-PK800B
MSRP $428.00
MSRP $428.00
OVERVIEW
Kit Contents
- 2x BRD4002x Wireless Pro Kit Mainboard
- 1x BRD4204D EFR32ZG23 868-915 MHz 14 dBm Radio Board
- 1x BRD4205B ZGM230S Z-Wave SiP Module Radio Board
- 1x BRD2603A ZGM230 +14 dBm Dev Kit Board
- 2x BRD8029A Button and LEDs Expansion Board
- 3x 868-915MHz Antennas
Kit Features
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Ethernet and USB connectivity
- Silicon Labs Si7021 Relative Humidity and Temperature sensor
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons
- 20-pin 2.54 mm EXP header
- Breakout pads for Module I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug-in Your Kit and Use Simplicity Studio to Install the Z-Wave 800 SDK
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
| Radio Boards | Description |
|---|---|
| The ZGM230-RB4205B SiP module radio board (+14 dBm) plugs into the Main Board of the Z-Wave 800 Pro Kit. This radio board also supports development of Z-Wave Mesh and Z-Wave Long Range (Z-Wave LR) applications. Used in conjunction with the Z-Wave software development kit, distributed with Simplicity Studio, developers will have all the tools needed to start developing their project. | |
| The EFR32xG23 +14 dBm Radio Board is designed to work with the WSTK mainboard (not included) to support the development of Wireless IoT devices based on Sub-GHz wireless protocols. The kit includes a +14 dBm 868-915MHz radio board that provides a complete reference design for the EFR32xG23 Wireless SoC. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Z-Wave Certification
Certification of devices to Z-Wave standards is required.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.