Z-Wave 800 Module Common Specs
Supported Protocols
- Z-Wave
- Z-Wave Long Range
Wireless System-on-Chip
- Sub-GHz radio
- TX power up to +14 dBm
- 32-bit ARM Cortex®-M33 with DSP instruction and floating point unit
- 512 kB flash program memory
- 64 kB RAM data memory
- Embedded Trace Macrocell (ETM) for advanced debugging
Receiver Performance
- -110 dBm sensitivity at 9.6 kbps FSK, 868 MHz
- -110 dBm sensitivity at 40 kbps FSK, 868 MHz
- -108.8 dBm sensitivity at 100 kbps GFSK, 868 MHz
- -109.4 dBm sensitivity at 9.6 kbps FSK, 915 MHz
- -109.7 dBm sensitivity at 40 kbps FSK, 915 MHz
- -108.3 dBm sensitivity at 100 kbps GFSK, 915 MHz
- -110.9 dBm sensitivity at 100 kbps O-QPSK, 915 MHz
Current Consumption
- 4.8 mA RX current at 9.6 kbps FSK, 868 MHz
- 4.8 mA RX current at 100 kbps GFSK, 868 MHz
- 4.8 mA RX current at 9.6 kbps FSK, 915 MHz
- 4.8 mA RX current at 100 kbps GFSK, 915 MHz
- 5.1 mA RX current at 100 kbps O-QPSK, 915 MHz
- 10.7 mA TX current at 0 dBm, 915 MHz
- 20.8 mA TX current at +10 dBm, 915 MHz
- 30.0 mA TX current at +14 dBm, 915 MHz
- 42 µA/MHz in Active Mode (EM0) at 39.0 MHz
- 0.16 µA Shutoff Mode current (EM4)
Operating Range
- 1.8 to 3.6 V
- -40 to +85°C
Dimensions
- 6.5 mm x 6.5 mm
Security
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA +ECDH(P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot (Root of Trust Secure Loader)
- Secure Debug Unlock
- DPA Countermeasures
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
MCU Peripherals
- 12-bit 1 Msps or 16-bit 76.9 ksps SAR Analog to Digital Converter (ADC)
- 2 x Analog Comparator (ACMP)
- 2 x Digital to Analog Converter (VDAC)
- Low-Energy Sensor Interface (LESENSE)
- Up to 34 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller
- 12 Channel Peripheral Reflex System (PRS)
- 4 x 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 1 x 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
- 32-bit Real Time Counter
- 24-bit Low Energy Timer for waveform generation
- 2 x Watchdog Timer
- 2 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART)
- 1× Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
- 2 x I2C interface with SMBus support
- Integrated Low-Energy LCD Controller supporting up to 80 segments
- Die temperature sensor
Z-Wave 800 Security Features
800 Series Modules Select Columns
| Part Number | Pricing | Z-Wave Long Range | Secure Vault | Flash (kB) | RAM (kB) | Sensitivity (dBm) | Package Type |
|---|---|---|---|---|---|---|---|
| 1K @ US$6.38 | Yes | Mid | 512 | 64 | -110.9 | SiP — | |
| 1K @ US$6.73 | Yes | High | 512 | 64 | -110.9 | SiP — |
Sort A -> Z
Sort Z -> A
Filter by values...
Z-Wave 800 Series Development Kit
ZGM230-DK2603A is a Z-Wave ZGM230S SiP module-based Dev Kit. It is a feature rich, cost effective, small form factor prototype and development platform for Z-Wave. It is an ideal platform for developing energy-friendly and secure connected IoT devices using Z-Wave MESH and Z-Wave Long Range.
Z-Wave 800 Series Development Kit
ZGM230-DK2603A is a Z-Wave ZGM230S SiP module-based Dev Kit. It is a feature rich, cost effective, small form factor prototype and development platform for Z-Wave. It is an ideal platform for developing energy-friendly and secure connected IoT devices using Z-Wave MESH and Z-Wave Long Range.
ZGM230S Z-Wave SiP Module Radio Board
The ZGM230-RB4205B SiP module radio board (+14 dBm) plugs into the Main Board of the Z-Wave 800 Pro Kit. This radio board also supports development of Z-Wave Mesh and Z-Wave Long Range (Z-Wave LR) applications. Used in conjunction with the Z-Wave software development kit, distributed with Simplicity Studio, developers will have all the tools needed to start developing their project.
ZGM230S Z-Wave SiP Module Radio Board
The ZGM230-RB4205B SiP module radio board (+14 dBm) plugs into the Main Board of the Z-Wave 800 Pro Kit. This radio board also supports development of Z-Wave Mesh and Z-Wave Long Range (Z-Wave LR) applications. Used in conjunction with the Z-Wave software development kit, distributed with Simplicity Studio, developers will have all the tools needed to start developing their project.
Z-Wave 800 Pro Kit
The Z-Wave 800 Pro Kit (ZWAVE-PK800B) is designed to support advanced development of Z-Wave Mesh and Long Range solutions. The Pro Kit includes radio boards that provide complete reference designs for both the 800 Series ZG23 SoC and ZGM230S module. The Z-Wave 800 Pro Kit delivers all the necessary tools for developing robust, high-volume, scalable Z-Wave applications.
Z-Wave 800 Pro Kit
The Z-Wave 800 Pro Kit (ZWAVE-PK800B) is designed to support advanced development of Z-Wave Mesh and Long Range solutions. The Pro Kit includes radio boards that provide complete reference designs for both the 800 Series ZG23 SoC and ZGM230S module. The Z-Wave 800 Pro Kit delivers all the necessary tools for developing robust, high-volume, scalable Z-Wave applications.
article
Introduction to Z-Wave 800 Series
The Z-Wave 800 series is the latest edition of the world's most popular IoT wireless protocol for smart home applications. Download this article to learn more about its key features and benefits.