Audio Development Tools

The following reference design and development kits are available to assist with audio product design. 

Kit​ Description​
Si4770-A-EVB ​Designed to simplify evaluation and development with the Si477x series tuners.
Si4770Module-A-EVB Si4770 standalone module​ can be installed into a user-created system or with the Si477x-EVB
Si824xClassD-KIT A stereo, two-state, half-bridge Class D amplifier leverages the performance advantages of the Si8241 ISOdriver.​