EFM32™ Leopard Gecko Development Kit

EFM32LG-DK3650

Silicon Labs' EFM32LG-DK3650 Development Kit provides a complete solution for testing advanced, energy efficient applications using the EFM32™ Leopard Gecko 32-bit microcontroller (MCU) family. From Simplicity Studio you get full access to the kit information and can program the kit with the demos and code examples available for the Leopard Gecko. The rich feature set makes the kit an excellent platform for evaluating the Leopard Gecko microcontroller, as well as a good starting point for application development.

Leopard Gecko Development Kit

The Leopard Gecko Development Kit Includes:

  • 3 separate boards:
    • (1) BRD3201A EFM32 Development Kit Motherboard
    • (1) BRD3601A EFM32 Leopard Gecko MCU plugin board
    • (1) BRD3500B EXP32 prototyping board
  • IAR Embedded Workbench ARM Kickstart version CD/DVD
  • Atollic TrueSTUDIO for ARM CD
  • USB cables

The Leopard Gecko Development Kit Features:

  • EFM32LG990F256 MCU with 256 kB flash and 32 kB SRAM
  • Built-in SEGGER J-Link + J-Trace
  • Advanced Energy Monitoring
  • Real-time, accurate energy and power profiling
  • 320 x 240 resistive touch color TFT display
  • 10/100 Mbit/s SPI based MAC/PHY
  • User interface
    • 5 way joystick
    • 4 user buttons, 4-bit DIP switch and 16 user LEDs
  • Large EXP32 prototyping module
  • Supported by Simplicity Studio

Leopard Gecko Development Kit Resources

Leopard Gecko Development Kit User's Guide

Read More

EFM32LG-DK3650 Documentation Package

Download Now

Leopard Gecko Reference Manual

Read Now

Simplicity Studio Software

View Download Options