USB Audio Bridge Common Specs
- Turnkey USB-to-I2S digital audio bridge chip - no firmware development required
- 24-bit uni-directional or 16-bit bi-directional digital audio streaming
- Built-in communications channel allows apps to control and interact with accessory hardware
- Optimized for low power in both active and idle modes
- High integration reduces BOM cost and PCB footprint - no external crystal or EEPROM required
- GPIO can be configured for button input, gesture detection, LED output, and accessed remotely from an app or used to control audio playback
- General purpose serial interface available for custom data flow
Find the Right USB Audio Bridge Device Select Columns
| Part Number | Dig I/O Pins | Package Type | Package Size (mm) | Internal Oscillator | Communications | EEPROM | FIFO |
|---|---|---|---|---|---|---|---|
| 16 | QFN32 | 5x5 | No | USB-to-I²S Digital Audio Bridge | — |
Sort A -> Z
Sort Z -> A
Filter by values...
CP2615 USB to I²S Audio Bridge Development Kit
The CP2615 Digital Audio Bridge Development Kit is designed to enable the rapid development of mobile audio accessories and USB digital audio products using the CP2615 Digital Audio Bridge.
CP2615 USB to I²S Audio Bridge Development Kit
The CP2615 Digital Audio Bridge Development Kit is designed to enable the rapid development of mobile audio accessories and USB digital audio products using the CP2615 Digital Audio Bridge.