C8051F411EK Evaluation Kit
C8051F411EK
The C8051F411EK Evaluation Kit is a low cost alternative to the C8051F410DK Development Kit. The C8051F411EK comes with an LCD based evaluation board, USB cable, software CD and a Quick-Start Guide. The kit’s software package also includes Silicon Labs' standard Integrated Development Environment (IDE) development tools.
Click to Buy
The evaluation kit demonstrates some of the unique features of the C8051F41x family:
- High-performance 8051 core — up to 50 MIPS with 50 MHz system clock derived from the internal oscillator and clock multiplier
- Wide voltage range operation — can operate from 5.25 – 2.0 V
- Versatile interfacing — includes an internal voltage regulator that can supply up to 50 mA at 2.5 or 2.1 V output and one port of 5 V tolerant GPIO to allow for interfacing with other devices
- SmaRTClock — can accurately maintain time for years as long as the smaRTClock is power by at least 1.0 V, even if the MCU core supply voltage is lost
- Tools test drive — allows easy evaluation of the Silicon Labs IDE up to 2 kB of user code
Click to download the C8051F411EK Software and Documentation.