MCU Development Kits

C8051T610DK

The C8051T610DK Development Kit contains everything needed to develop applications with the C8051T610, T611, T612, T613, T614, T615, T616 and T617 MCUs.

 Click to Buy

The C8051T610DK Development Kit includes:

  • C8051T610 main board
  • C8051T610 emulation daughter board with C8051F310 installed
  • C8051T610 socket daughter board for programming QFP devices
  • (5) C8051T610-GQ samples
  • IDE and Product Information CD-ROM, which includes the following:
  • Third Party Tools and Documentation CD
  • Target/Prototyping PCB (C8051F206TB)
  • AC to DC universal power adapter
  • Two USB cables  

 

Also available for purchase separately are two C8051T610 QFN Socket Daughter Boards (24-pin and 28-pin) for programming QFN devices.


A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows 2000 or later
  • One USB port

 

Silicon Laboratories' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory