Embedded Ethernet Development Kit

ETHERNETDK

The Embedded Ethernet Development Kit provides all of the hardware and software necessary to develop real-world embedded Ethernet applications using Silicon Labs' CP220x Ethernet Controller and high-performance microcontrollers, and the industry-proven CMX-MicroNet protocol stack.

Hardware Overview

The development kit includes the following:

 

The C8051F120 Target Board includes Silicon Labs’ 8051-based C8051F120 MCU which combines a high throughput 100 MIPS core with 128 kB Flash and 8 kB RAM. The MCU is connected to an Ethernet network using the AB4 Ethernet Development Board, which consists of the Silicon Laboratories CP2200 Ethernet controller and an RJ-45 connector with integrated magnetics and LEDs.

Firmware Overview

The CMX-MicroNet TCP/IP protocol stack, which has been developed specifically for embedded processors, is included in an easy-to-use library format. A TCP/IP Configuration Wizard is provided to generate a highly customized, Keil tool chain compatible library optimized for user selected protocols. This wizard generates both the framework code required to use the library and a project file that can be managed within the Silicon Labs Integrated Development Environment (IDE). The TCP/IP Library includes a built-in driver for the CP220x Ethernet Controller.

 Click to Buy

The Embedded Ethernet Development Kit includes:

 

Note: The CAT5e Ethernet cable included in the development kit is a standard Ethernet cable. For convenience, CAT5e cross-over cables are available for purchase as a separate item. Refer to the Embedded Ethernet Development Kit User’s Guide for a comparison between the two types of Ethernet cables.