PoE with Voice Transmission Reference Design

PoE-VOICE-RD

Hardware Overview
The reference design kit includes a PoE-VOICE-EB reference design board which contains an IEEE 802.3af compliant Power over Ethernet (PoE) circuit, 8 kHz voice/speech sampling system and an IEEE 802.3 embedded Ethernet connection. The reference design board provides a hardware platform for evaluating and developing software for embedded systems that use the C8051F340 as the main controller, the CP2201 as the Ethernet controller and the Si3402 as the PoE controller.

Firmware Overview
The reference design software uses the TCP/IP Configuration Wizard, which generates starter firmware based on the industry standard CMX-MicroNet Stack. The software provides an example of the following:

Interrupt-based ADC sampling engine

Automatic gain control

G.711 sound compression

Sound transmission over Ethernet

Web server interface for viewing sensor data

Storing in and serving web pages from CP220x Flash

Implementing a TFTP bootloader

 Click to Buy 

The PoE-VOICE-RD kit includes:

PoE voice transmission reference design board

CAT5e Ethernet cable

CAT5e crossover Ethernet cable

Universal (100–240 V, 50–60 Hz) ac to dc power adapter

IDE and Product Information CD-ROM, which includes the following:

Silicon Laboratories Integrated Development Environment (IDE)

TCP/IP Configuration Wizard

Source code examples and register definition files

AN312: PoE Voice Transmission Reference Design

PoE Voice Transmission Reference Design User’s Guide

PoE Voice Transmission Reference Design Software