Wireless MCU Development Kit

Si1000DK

We offer a combination of hardware and software to assist with the development of wireless-based embedded applications. The Si1000DK provides everything needed to begin development using our Wireless MCU in your application.

 Click to Buy

 

The Si1000 Wireless MCU Development Kit includes:

 

A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows 2000 or later
  • One USB port

 

Test Cards

The modular nature of the Si1000DK enables you to match any test card to the baseboard.  The other test card options can be found below.

Part Number Type Freq. Antenna Configuration Price  Buy  Download
1000-TCB1C915
Si1000
915 Single Antenna,
RF switch,
+20 dBm
70 USD   
 1000-TCB1C470
Si1000
470 Single Antenna,
RF switch,
+20 dBm
70 USD  
1002-TCB1D868
Si1002
868 Single Antenna,
Direct Tie,
+13 dBm
70 USD  
1002-TCB1D434  
Si1002
434 Single Antenna,
Direct Tie,
+13 dBm
70 USD  
1004-TCB1D868
Si1004
868 Single Antenna,
Direct Tie,
+13 dBm,
DC-DC
70 USD  
1004-TCB1D434
Si1004
434 Single Antenna,
Direct Tie,
+13 dBm,
DC-DC
70 USD

 

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built-in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory