Wireless MCU Development Kit

Si1010DK

We offer a combination of hardware and software to assist with the development of wireless-based embedded applications. The Si1010DK provides everything needed to begin development of your Wireless MCU application.

 Click to Buy

 

The Si1010 Development Kit includes:

 

A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows 2000 or later
  • One USB port

 

Test Cards

The modular nature of the Si1010DK enables you to match any test card to the baseboard.  The other test card options can be found below.

Part Number Type Freq. Antenna Configuration Price  Buy  Download
1010-TAB1C915
Si1010
915 Single Antenna,
RF Switch,
+20 dBm
70 USD   
 1010-TAB1C470
Si1010
470 Single Antenna,
RF Switch,
+20 dBm
70 USD  
1012-TAB1D868
Si1012
868 Single Antenna,
Direct Tie,
+13 dBm
70 USD  
1012-TAB1D434  
Si1012
434 Single Antenna,
Direct Tie,
+13 dBm
70 USD  
1014-TAB1D868
Si1014
868 Single Antenna,
Direct Tie,
+13 dBm,
DC-DC
70 USD  
1014-TAB1D434
Si1014
434 Single Antenna,
Direct Tie,
+13 dBm,
DC-DC
70 USD

 

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory