SiM3L1xx Low-Power 32-bit MCU Evaluation Kit

BADGER-SiM3L1-EK

Low Power 32-bit Microcontroller Badger BoardThis compact, economical and easy-to-use Precision32™ development board demonstrates the ultra-low power consumption of SiM3L1xx 32-bit MCUs in an LCD-based system. The PCB is roughly the same size as an ID badge, and it contains a SiM3L1xx MCU, segmented LCD, supercapacitor, LED, optical sensor, debug interface and USB port.
The board is capable of displaying information continuously on the LCD for up to three days from just a quick 90-second charge using a USB cable. Using the USB connector and debug interface, developers can connect the board to a PC and use the Precision32 IDE for software development.
The SiM3L1xx evaluation kit includes:
  • SiM3L1xx Evaluation Board
  • USB Extender Cable
 
 
 

Badger Board iOS App

Low-Power 32-bit Microcontroller Badger Board iOS App Available in the App StoreEasily interact with the Silicon Labs’ Badger Board — SiM3L1xx Evaluation Kit. Simply type in the text you want to appear on the board, tap the "Start" button and hold the iOS device over the optical sensor located on the Badger Board. The text will be transmitted to the board and appear on the LCD display.
Note: requires the Badger Board — SiM3L1xx Evaluation Kit from Silicon Labs shown above.
 
 

Download Badger Board Software

Platform With Java VM Without Java VM
Download Badger Board Software for WindowsWindows Download (43.8 MB) Download (11.9 MB)
 

Instructions

After downloading, double-click badger-board-software-windows.exe. Note: If you do not have a Java virtual machine installed, download the package with Java VM.
 
 
​​