Log In | Register
  • Careers
  • News
  • Investor Relations
  • 简体中文
  • 繁體中文
  • 日本語

  • Log In | Register
  • Products
    • Audio/Video
    • MCUs
    • Clocks and Oscillators
    • Isolation and Power
    • Modems and DAAs
    • Sensors
    • Voice
    • Interface
    • Wireless
  • Applications
    • Audio
    • Automotive
    • Broadcast
    • Communications & Telecom
    • Computing
    • Consumer Electronics
    • Human Interface
    • Industrial
    • Wireless
  • Support
    • Knowledge Base
    • Document Library
    • Software Downloads
    • Training & Resources
    • Online Utilities
    • User Community Support Forums
    • CAD/CAE Schematics & Layouts
    • Design Support
    • Contact Technical Support
    • Contact Sales Support
    • Quality & Environmental
  • Buy or Sample
    • Buy or Sample Online
    • Find a Distributor or Sales Office
    • Cross-Reference Search
    • Parametric Search
  • More
    • Advanced Search
    • Cross-Reference Search
    • Knowledge Base
    • Parametric Search

Skip Navigation LinksSilicon Labs > Products > MCUs > Unified Development Platform > SiM3C1xx-DK
MainContent

Precision32™ SiM3C1xx (non-USB) Development Kit

SiM3C1xx-B-DK

Precision32™ SiM3C1xx (non-USB) Development KitCustomers designing with the SiM3C1xx 32-bit ARM microcontrollers should start with the SiM3C1xx-B-DK kit (this page) or the enhanced version, SiM3C1xx-B-EDK. This kit comes with everything needed to evaluate hardware and develop code.
The development kit includes:
  • SiM3C1xx MCU Card
  • USB debug adapter
  • USB cable (mini)
  • Wall mounted universal power supply
  • UDP Development Kit Quick Start Guide
  • Precision32 Development Suite:
    • Precision32 Integrated Development Environment (IDE)
    • Precision32 AppBuilder Rapid Prototyping Utility
    • Si32 SDK (HAL, Software Libraries and Development Kit Utilities)
SiM3C1xx Development Kit Add to Cart
 
 
 

Additional Resources

  • SiM3C1xx Data Sheet
  • SiM3U1xx and SiM3C1xx Reference Manual
  • UDP SiM3C1xx MCU Card User's Guide
  • AN663: Precision32 MCU Family Clocking Options
  • AN664: Precision32 CMSIS and HAL User's Guide
  • AN667: Getting Started with the Silicon Labs Precision32 IDE
  • AN668: Precision32 Software Development Kit Code Examples Overview
  • AN669: Integrating Silicon Labs SiM3xxxx Devices into the Keil µVISION® IDE
  • AN670: Getting Started with the Silicon Labs Precision32 AppBuilder
  • AN671: Precision32 Port I/O Crossbar Decoder
  • AN672: Precision32 si32Library Overview
  • AN673: Precision32 Software Development Kit Overview
  • AN675: Precision32 Development Suite Overview
​
Bottom Content

Find Products Fast

  • Parametric Search
  • Cross-Reference Search

Get Support & Tools

  • Software Downloads
  • Development Tools
  • Reference Designs
  • Documentation
  • Application Notes
  • Knowledgebase / FAQ
  • User Forum
  • Training & Resources

Need Help?

  • Contact Support
Get Documentation Updates from Silicon Labs
 
 
 
Low Power 32-bit Microcontroller Evaluation Kit
ENTER TO WIN
BADGER-SiM3L1-EK Low-Power 32-bit Microcontroller Evaluation Kit

Contact Sales

  • Distributors
  • Representatives

Quality

  • Quality Standards
  • Environmental Data Part Number Search

Support

  • Contact Tech Support
  • Community Support
  • Training & Resources

Knowledge Base

  • EZRadio, EZRadioPRO
  • MCU
  • Isolation & Power
  • Timing
  • Careers
  • News
  • Investor Relations
  • Terms Of Use
  • Privacy Policy
  • Cookies
  • Legal
  • About Us
  • Site Feedback
  • Site Map
  • Terms Of Use
  • Privacy Policy
  • Cookies
  • Legal
  • About Us
  • Site Feedback
  • Site Map
Copyright © Silicon Laboratories Inc. All Rights Reserved.